(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
90° version is capable of simultaneous chamfering
Part Number
Configured Part Number is shown.
Part Number |
---|
TA-CTDACW1 |
TA-CTDACW2 |
TA-CTDACW3 |
TA-CTDACW4 |
Part Number |
---|
Loading...
Diameter D | Groove Length ℓ | Overall Length L | Shank Diameter d |
1 | 1.3 ~ 1.7 | 35 | 4 |
2 | 2.5 ~ 3.1 | 45 | 6 |
3 | 3.9 ~ 4.6 | 50 | 8 |
4 | 5.0 ~ 5.9 | 55 | 10 |
Use | Centering (Positioning) | Work Material | General Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Single Blade / Double Blade | Double Blade |
---|---|---|---|---|---|
Peripheral Blade Availability | None | Tool Material Type | High-Speed Steel | Coating Presence | Included |
Coating Type | TiAlN | Diameter Tolerance | k12 | Tolerance of Shank Diameter | h7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy