(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide SP Center, 60°, Long Type, ALD Coating

Carbide SP Center, 60°, Long Type, ALD Coating
  • Volume Discount

Supports a wide range of workpieces from iron and stainless steel to tempered materials, aluminum and the like in drill positioning and chamfering.

[Features]
· The carbide material supporting various machining is tougher and the shape is optimized, drastically reducing breakage issues.
· Speed can be enhanced and life can be extended.

PDF

Part Number

Configured Part Number is shown.

Part Number
60LSPC0.5-2CBALD
60LSPC1.0-3-100CBALD
60LSPC1.0-3-150CBALD
60LSPC1.5-4-100CBALD
60LSPC1.5-4-150CBALD
60LSPC2.0-6-100CBALD
60LSPC2.0-6-150CBALD
60LSPC2.5-8CBALD
60LSPC3.0-10CBALD
60LSPC4.0-12CBALD
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Single blade, two blades shank diameter
(mm)
Overall Length L
(mm)
Minimum chamfering diameter d
(mm)
Drawing
1 Piece(s)Available

8 Days or more

0.5Single blade21000.52
1 Piece(s)Available

8 Days or more

1Double-edged310011
1 Piece(s)Available

8 Days or more

1Double-edged315011
1 Piece(s)Available

8 Days or more

1.5Double-edged41001.51
1 Piece(s)Available

8 Days or more

1.5Double-edged41501.51
1 Piece(s)Available

8 Days or more

2Double-edged610021
1 Piece(s)Available

8 Days or more

2Double-edged615021
1 Piece(s)Available

8 Days or more

2.5Double-edged81202.51
1 Piece(s)Available

8 Days or more

3Double-edged1012031
1 Piece(s)Available

8 Days or more

4Double-edged1215041

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Both square (θ) 60 work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum
Peripheral Blade Y/N NA Tool Material Type Carbide Coating Y/N Available
Coating Type ALD Rotation Direction Right blade

Additional Products in this Category

Tech Support