(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Taper Shank Drill Bits - 118 Degree Point Angle, LTD, Long

HSS Taper Shank Drill Bits - 118 Degree Point Angle, LTD, Long

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A long drill with a highly versatile tapered shank

High-Speed Steel Drill, Tapered Shank / Long:Related Image
Part Number
LTD8.5
LTD14
LTD16.5
LTD17.5
LTD18.5
LTD20.5
LTD21
LTD22.5
LTD23.5
LTD25.5
LTD28.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Diameter Tolerance MT No.
1 Piece(s)Available

8 Days or more

8.51652650 ~ -0.0221
1 Piece(s)Available

8 Days or more

142203250 ~ -0.0271
1 Piece(s)Available

8 Days or more

16.52303550 ~ -0.0272
1 Piece(s)Available

8 Days or more

17.52453700 ~ -0.0272
1 Piece(s)Available

8 Days or more

18.52453700 ~ -0.0332
1 Piece(s)Available

8 Days or more

20.52603850 ~ -0.0332
1 Piece(s)Available

8 Days or more

212603850 ~ -0.0332
1 Piece(s)Available

8 Days or more

22.52704050 ~ -0.0332
1 Piece(s)Available

8 Days or more

23.52704250 ~ -0.0333
1 Piece(s)Available

8 Days or more

25.52904400 ~ -0.0333
1 Piece(s)Available

8 Days or more

28.53054600 ~ -0.0333

Loading...

  1. 1

Specifications

High-Speed Steel Drill, Tapered Shank / Long:Related Image

Model Number
LTD
Diameter
D
Groove Length
Overall Length
L
MT
No.
8.51652651
10.51852851
12.52053101
142203251
14.52203402
16.52303552
17.52453702
18.52453702
20.52603852
212603852
22.52704052
23.52704253
25.52904403
28.53054603


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel Tool Material Type High-Speed Steel Link Model Tapered Shank
Coating Presence None Oil-Hole Presence None Point Angle(°) 118
Thinning Included

Additional Products in this Category

Complementary Products

Tech Support