(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ideal for deep drilling aluminum, aluminum alloy, cast iron, etc.
Part Number |
---|
Loading...
Groove Length l2(mm) | 75 | Tool Material Type | Carbide | Overall Length L1(mm) | 150 |
---|---|---|---|---|---|
Shank Type | straight shank | Coating Y/N | NA | With/without Oil Hole | NA |
Number of flutes(sheet) | 2 | tip angle(°) | 130 | Standard | G.S. |
Blade diameter tolerance | h8 | Shank diameter tolerance | h7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy