(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - End Mill Shank, for Heat-Resistant Alloy, EZS

Carbide Solid Drill Bits - End Mill Shank, for Heat-Resistant Alloy, EZS
  • Volume Discount

[Features]
· It is a tool with excellent abrasion resistance.

Part Number

Configured Part Number is shown.

Part Number
EZSM032
EZSM036
EZSM037
EZSM039
EZSM041
EZSM046
EZSM047
EZSM048
EZSM049
EZSM053
EZSM054
EZSM055
EZSM056
EZSM057
EZSM058
EZSM059
EZSM061
EZSM062
EZSM063
EZSM064
EZSM065
EZSM066
EZSM067
EZSM071
EZSM072
EZSM073
EZSM074
EZSM075
EZSM076
EZSM077
EZSM078
EZSM079
EZSM081
EZSM082
EZSM083
EZSM084
EZSM087
EZSM088
EZSM089
EZSM091
EZSM092
EZSM093
EZSM094
EZSM095
EZSM096
EZSM097
EZSM098
EZSM099
EZSM101
EZSM102
EZSM105
EZSM106
EZSM107
EZSM108
EZSM109
EZSM111
EZSM112
EZSM113
EZSM114
EZSM115
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Dimensions/Ds
(φ mm)
Diameter dimensional tolerance
(mm)
1 Piece(s)Available

9 Days or more

3.2187140-0.018
1 Piece(s)Available

9 Days or more

3.6207340-0.018
1 Piece(s)Available

9 Days or more

3.7207340-0.018
1 Piece(s)Available

9 Days or more

3.9207340-0.018
1 Piece(s)Available

9 Days or more

4.1237850-0.018
1 Piece(s)Available

9 Days or more

4.6258050-0.018
1 Piece(s)Available

9 Days or more

4.7258050-0.018
1 Piece(s)Available

9 Days or more

4.8258050-0.018
1 Piece(s)Available

9 Days or more

4.9258050-0.018
1 Piece(s)Available

9 Days or more

5.3288260-0.018
1 Piece(s)Available

9 Days or more

5.4288260-0.018
1 Piece(s)Available

9 Days or more

5.5288260-0.018
1 Piece(s)Available

9 Days or more

5.6308260-0.018
1 Piece(s)Available

9 Days or more

5.7308260-0.018
1 Piece(s)Available

9 Days or more

5.8308260-0.018
1 Piece(s)Available

9 Days or more

5.9308260-0.018
1 Piece(s)Available

9 Days or more

6.1338670-0.022
1 Piece(s)Available

9 Days or more

6.2338670-0.022
1 Piece(s)Available

9 Days or more

6.3338670-0.022
1 Piece(s)Available

9 Days or more

6.4338670-0.022
1 Piece(s)Available

9 Days or more

6.5338670-0.022
1 Piece(s)Available

9 Days or more

6.6358870-0.022
1 Piece(s)Available

9 Days or more

6.7358870-0.022
1 Piece(s)Available

9 Days or more

7.1389280-0.022
1 Piece(s)Available

9 Days or more

7.2389280-0.022
1 Piece(s)Available

9 Days or more

7.3389280-0.022
1 Piece(s)Available

9 Days or more

7.4389280-0.022
1 Piece(s)Available

9 Days or more

7.5389280-0.022
1 Piece(s)Available

9 Days or more

7.6409480-0.022
1 Piece(s)Available

9 Days or more

7.7409480-0.022
1 Piece(s)Available

9 Days or more

7.8409480-0.022
1 Piece(s)Available

9 Days or more

7.9409480-0.022
1 Piece(s)Available

9 Days or more

8.14310090-0.022
1 Piece(s)Available

9 Days or more

8.24310090-0.022
1 Piece(s)Available

9 Days or more

8.34310090-0.022
1 Piece(s)Available

9 Days or more

8.44310090-0.022
1 Piece(s)Available

9 Days or more

8.74510090-0.022
1 Piece(s)Available

9 Days or more

8.84510090-0.022
1 Piece(s)Available

9 Days or more

8.94510090-0.022
1 Piece(s)Available

9 Days or more

9.148106100-0.022
1 Piece(s)Available

9 Days or more

9.248106100-0.022
1 Piece(s)Available

9 Days or more

9.348106100-0.022
1 Piece(s)Available

9 Days or more

9.448106100-0.022
1 Piece(s)Available

9 Days or more

9.548106100-0.022
1 Piece(s)Available

9 Days or more

9.650106100-0.022
1 Piece(s)Available

9 Days or more

9.750106100-0.022
1 Piece(s)Available

9 Days or more

9.850106100-0.022
1 Piece(s)Available

9 Days or more

9.950106100-0.022
1 Piece(s)Available

9 Days or more

10.153116110-0.027
1 Piece(s)Available

9 Days or more

10.253116110-0.027
1 Piece(s)Available

9 Days or more

10.553116110-0.027
1 Piece(s)Available

9 Days or more

10.655116110-0.027
1 Piece(s)Available

9 Days or more

10.755116110-0.027
1 Piece(s)Available

9 Days or more

10.855116110-0.027
1 Piece(s)Available

9 Days or more

10.955116110-0.027
1 Piece(s)Available

9 Days or more

11.158122120-0.027
1 Piece(s)Available

9 Days or more

11.258122120-0.027
1 Piece(s)Available

9 Days or more

11.358122120-0.027
1 Piece(s)Available

9 Days or more

11.458122120-0.027
1 Piece(s)Available

9 Days or more

11.558122120-0.027

Loading...

Basic Information

work material general steel / Stainless Steel / Cast Iron / Aluminum / Titanium Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N Available With/without Oil Hole Available Detailed coating types Value Coat
Features Offers cutting edge features suitable for heat resistant alloys such as Inconel and titanium alloy Machining Application With oil hole drilled

Additional Products in this Category

Tech Support