(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Carbide Solid Drill Bits - Straight Shank, 150 mm, GT100 J732

Carbide Solid Drill Bits - Straight Shank, 150 mm, GT100 J732

[Features]
· Ideal for deep drilling aluminum, aluminum alloy, cast iron, etc.

Part Number

Configured Part Number is shown.

Part Number
J732-002.000
J732-002.100
J732-002.200
J732-002.300
J732-002.400
J732-002.500
J732-002.600
J732-002.700
J732-002.800
J732-002.900
J732-003.000
J732-003.100
J732-003.200
J732-003.300
J732-003.400
J732-003.500
J732-003.600
J732-003.700
J732-003.800
J732-003.900
J732-004.000
J732-004.100
J732-004.200
J732-004.300
J732-004.400
J732-004.500
J732-004.600
J732-004.700
J732-004.800
J732-004.900
J732-005.000
J732-005.100
J732-005.200
J732-005.300
J732-005.400
J732-005.500
J732-005.600
J732-005.700
J732-005.800
J732-005.900
J732-006.000
J732-006.100
J732-006.200
J732-006.300
J732-006.400
J732-006.500
J732-006.600
J732-006.700
J732-006.800
J732-006.900
J732-007.000
J732-007.100
J732-007.200
J732-007.300
J732-007.400
J732-007.500
J732-007.600
J732-007.700
J732-007.800
J732-007.900
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
1 Piece(s)

27 Days or more

290
1 Piece(s)

27 Days or more

2.190
1 Piece(s)

27 Days or more

2.290
1 Piece(s)

27 Days or more

2.390
1 Piece(s)

27 Days or more

2.490
1 Piece(s)

27 Days or more

2.590
1 Piece(s)

27 Days or more

2.690
1 Piece(s)

27 Days or more

2.790
1 Piece(s)

27 Days or more

2.890
1 Piece(s)

27 Days or more

2.990
1 Piece(s)

27 Days or more

390
1 Piece(s)

27 Days or more

3.190
1 Piece(s)

27 Days or more

3.290
1 Piece(s)

27 Days or more

3.390
1 Piece(s)

27 Days or more

3.490
1 Piece(s)

27 Days or more

3.590
1 Piece(s)

27 Days or more

3.690
1 Piece(s)

27 Days or more

3.790
1 Piece(s)

27 Days or more

3.890
1 Piece(s)

27 Days or more

3.990
1 Piece(s)

27 Days or more

490
1 Piece(s)

27 Days or more

4.190
1 Piece(s)

27 Days or more

4.290
1 Piece(s)

27 Days or more

4.390
1 Piece(s)

27 Days or more

4.490
1 Piece(s)

27 Days or more

4.590
1 Piece(s)

27 Days or more

4.690
1 Piece(s)

27 Days or more

4.790
1 Piece(s)

27 Days or more

4.890
1 Piece(s)

27 Days or more

4.990
1 Piece(s)

27 Days or more

590
1 Piece(s)

27 Days or more

5.190
1 Piece(s)

27 Days or more

5.290
1 Piece(s)

27 Days or more

5.390
1 Piece(s)

27 Days or more

5.490
1 Piece(s)

27 Days or more

5.590
1 Piece(s)

27 Days or more

5.690
1 Piece(s)

27 Days or more

5.790
1 Piece(s)

27 Days or more

5.890
1 Piece(s)

27 Days or more

5.990
1 Piece(s)

27 Days or more

690
1 Piece(s)

27 Days or more

6.190
1 Piece(s)

27 Days or more

6.290
1 Piece(s)

27 Days or more

6.390
1 Piece(s)

27 Days or more

6.490
1 Piece(s)

27 Days or more

6.590
1 Piece(s)

27 Days or more

6.690
1 Piece(s)

27 Days or more

6.790
1 Piece(s)

27 Days or more

6.890
1 Piece(s)

27 Days or more

6.990
1 Piece(s)

27 Days or more

790
1 Piece(s)

27 Days or more

7.190
1 Piece(s)

27 Days or more

7.290
1 Piece(s)

27 Days or more

7.390
1 Piece(s)

27 Days or more

7.490
1 Piece(s)

27 Days or more

7.590
1 Piece(s)

27 Days or more

7.690
1 Piece(s)

27 Days or more

7.790
1 Piece(s)

27 Days or more

7.890
1 Piece(s)

27 Days or more

7.990

Loading...

Basic Information

work material Cast Iron / Aluminum Tool Material Type Carbide Overall Length L1(mm) 150
Shank Type straight shank Coating Y/N NA With/without Oil Hole NA
tip angle(°) 130 Standard G.S. Blade diameter tolerance h8
Shank diameter tolerance h7

Additional Products in this Category

Tech Support