(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Radius end mill with the corner R that can be selected in 0.1 mm increments
Part Number
Configured Part Number is shown.
Part Number |
---|
REM2R3-R[0.1-0.7/0.1] |
REM2R4-R[0.1-1/0.1] |
REM2R5-R[0.1-1/0.1] |
REM2R6-R[0.1-1.2/0.1] |
REM2R7-R[0.1-1.4/0.1] |
REM2R8-R[0.1-1.4/0.1] |
REM2R9-R[0.1-2/0.1] |
REM2R10-R[0.1-3/0.1] |
REM2R11-R[0.1-3/0.1] |
REM2R12-R[0.1-3/0.1] |
REM2R13-R[0.1-3.5/0.1] |
REM2R14-R[0.1-3.5/0.1] |
REM2R15-R[0.1-4/0.1] |
REM2R16-R[0.1-4/0.1] |
REM2R18-R[0.1-4/0.1] |
REM2R20-R[0.1-4.5/0.1] |
REM2R25-R[0.1-5/0.1] |
V-REM2R3-R[0.1-0.7/0.1] |
V-REM2R4-R[0.1-1/0.1] |
V-REM2R5-R[0.1-1/0.1] |
V-REM2R6-R[0.1-1.2/0.1] |
V-REM2R7-R[0.1-1.4/0.1] |
V-REM2R8-R[0.1-1.4/0.1] |
V-REM2R9-R[0.1-2/0.1] |
V-REM2R10-R[0.1-3/0.1] |
V-REM2R11-R[0.1-3/0.1] |
V-REM2R12-R[0.1-3/0.1] |
V-REM2R13-R[0.1-3.5/0.1] |
V-REM2R14-R[0.1-3.5/0.1] |
V-REM2R15-R[0.1-4/0.1] |
V-REM2R16-R[0.1-4/0.1] |
V-REM2R18-R[0.1-4/0.1] |
V-REM2R20-R[0.1-4.5/0.1] |
V-REM2R25-R[0.1-5/0.1] |
Loading...
Model Number | Corner R 0.1 mm Increment Designation |
Flute Length ℓ |
Under Neck Angle θ |
Overall Length L |
Shank Diameter d |
|
Outer Diameter D |
||||||
REM2R (Non-Coated Type) V-REM2R (TiCN Coating Type) |
3 | 0.1 ~ 0.7 | 10 | 15° | 50 | 6 |
4 | 0.1 ~ 1.0 | 12 | 15° | 60 | 8 | |
5 | 0.1 ~ 1.0 | 15 | 15° | 60 | 8 | |
6 | 0.1 ~ 1.2 | 15 | 15° | 60 | 8 | |
7 | 0.1 ~ 1.4 | 20 | 15° | 60 | 10 | |
8 | 0.1 ~ 1.4 | 20 | 15° | 60 | 10 | |
9 | 0.1 ~ 2.0 | 25 | 15° | 70 | 10 | |
10 | 0.1 ~ 3.0 | 25 | — | 70 | 10 | |
11 | 0.1 ~ 3.0 | 30 | 15° | 80 | 12 | |
12 | 0.1 ~ 3.0 | 30 | — | 80 | 12 | |
13 | 0.1 ~ 3.5 | 35 | — | 85 | 12 | |
14 | 0.1 ~ 3.5 | 35 | 15° | 90 | 16 | |
15 | 0.1 ~ 4.0 | 40 | 15° | 95 | 16 | |
16 | 0.1 ~ 4.0 | 40 | — | 95 | 16 | |
18 | 0.1 ~ 4.0 | 40 | — | 95 | 16 | |
20 | 0.1 ~ 4.5 | 45 | — | 110 | 20 | |
25 | 0.1 ~ 5.0 | 60 | — | 130 | 25 |
[ ! ]Since additional processing is given to EM2R, the flute length (ℓ) and total length (L) are somewhat shorter than the indicated dimensions.
For Cutting Conditions, Refer to >>Click here.
Work Material | General Steel / Cast Iron / Aluminum / Copper | Number of Flutes(sheet) | 2 | Tool Material Type | Cobalt High-Speed Steel |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Helix Angle (θ)(Degree) | Standard Helix (30 to 40°) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy