(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
AS coated radius end mill that boasts outstanding durability
Part Number
Configured Part Number is shown.
Loading...
Model Number | Radius R (Selection) |
Flute Length ℓ |
Overall Length L |
Under Neck Angle θ |
Shank Diameter d |
|
Outer Diameter D |
||||||
ASPM-CR-EM2R | 6 | 0.5 1 | 15 | 60 | — | 6 |
8 | 0.5 1 | 20 | 60 | — | 8 | |
10 | 0.5 1 2 | 25 | 70 | — | 10 | |
12 | 0.5 1 2 3 | 30 | 80 | — | 12 | |
16 | 1 2 3 | 40 | 95 | — | 16 | |
20 | 1 2 3 | 45 | 110 | — | 20 | |
25 | 2 3 5 | 60 | 130 | — | 25 |
For Cutting Conditions, Refer to >>Click here.
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Number of Flutes(sheet) | 2 | Tool Material Type | Powdered High-Speed Steel |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Coating | For High Hardness (Silicone-Based) | Helix Angle (θ)(Degree) | Standard Helix (30 to 40°) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy