(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rounds only the corner section, producing stable rounded corners with excellent rigidity.
Loading...
Work Material | general steel / Cast Iron / Aluminum / Resin | Number of Flutes(sheet) | 4 | Tool Material Type | Cobalt HSS (SKH56) |
---|---|---|---|---|---|
Processing Applications | Plane / Side / Curved surface / Groove | Coating | Non-Coated | Blade diameter tolerance(mm) | 0~-0.03 |
R Tolerance(mm) | ±0.025 | Torsion Angle (θ)(Degree) | Standard torsion (30-40°) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy