(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SSVSR S Coated Estech Radius

SSVSR S Coated Estech Radius
  • Volume Discount

Radius endmill with TiCN coating. Ideal for corner rounding or finishing base surfaces.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSVSR-6-R0.3
SSVSR-6-R0.5
SSVSR-6-R1
SSVSR-6-R1.5
SSVSR-6-R2
SSVSR-8-R0.3
SSVSR-8-R0.5
SSVSR-8-R1
SSVSR-8-R1.5
SSVSR-8-R2
SSVSR-10-R0.3
SSVSR-10-R0.5
SSVSR-10-R1
SSVSR-10-R1.5
SSVSR-10-R2
SSVSR-10-R3
SSVSR-12-R0.5
SSVSR-12-R1
SSVSR-12-R1.5
SSVSR-12-R2
SSVSR-12-R3
SSVSR-16-R1
SSVSR-16-R2
SSVSR-16-R3
SSVSR-16-R5
SSVSR-20-R1
SSVSR-20-R2
SSVSR-20-R3
SSVSR-20-R5
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
R Size
(mm)
Blade length (l)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
1 Piece(s)Available

9 Days or more

60.3152608
1 Piece(s)Available

9 Days or more

60.5152608
1 Piece(s)Available

9 Days or more

61152608
1 Piece(s)Available

9 Days or more

61.5152608
1 Piece(s)Available

9 Days or more

62152608
1 Piece(s)Available

9 Days or more

80.32046510
1 Piece(s)Available

9 Days or more

80.52046510
1 Piece(s)Available

9 Days or more

812046510
1 Piece(s)Available

9 Days or more

81.52046510
1 Piece(s)Available

9 Days or more

822046510
1 Piece(s)Available

9 Days or more

100.32547510
1 Piece(s)Available

9 Days or more

100.52547510
1 Piece(s)Available

9 Days or more

1012547510
1 Piece(s)Available

9 Days or more

101.52547510
1 Piece(s)Available

9 Days or more

1022547510
1 Piece(s)Available

9 Days or more

1032547510
1 Piece(s)Available

9 Days or more

120.53048512
1 Piece(s)Available

9 Days or more

1213048512
1 Piece(s)Available

9 Days or more

121.53048512
1 Piece(s)Available

9 Days or more

1223048512
1 Piece(s)Available

9 Days or more

1233048512
1 Piece(s)Available

9 Days or more

16140410016
1 Piece(s)Available

9 Days or more

16240410016
1 Piece(s)Available

9 Days or more

16340410016
1 Piece(s)Available

9 Days or more

16540410016
1 Piece(s)Available

9 Days or more

20145411520
1 Piece(s)Available

9 Days or more

20245411520
1 Piece(s)Available

9 Days or more

20345411520
1 Piece(s)Available

8 Days or more

20545411520

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum Tool Material Type Powder high-speed steel Machining Application Plane / Side / Curved surface / Groove / Inclined Cuts
Coating TiCN Torsion Angle (θ)(°C) Standard torsion (30-40°)

Additional Products in this Category

Tech Support