(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Speed Steel Radius End Mill, 2-Flute/Short Model

High-Speed Steel Radius End Mill, 2-Flute/Short Model

Click this image to zoom it.

Move the mouse over the image to zoom

Radius end mill with the corner R that can be selected in 0.1 mm increments

  • Non-Coated
  • 2 Flutes
  • S (Short)

High-Speed Steel Radius End Mill, 2-Flute / Short Model:Related Image

Part Number
REM2S3-R[0.1-0.7/0.1]
REM2S4-R[0.1-1/0.1]
REM2S5-R[0.1-1/0.1]
REM2S6-R[0.1-1.2/0.1]
REM2S7-R[0.1-1.4/0.1]
REM2S8-R[0.1-1.4/0.1]
REM2S9-R[0.1-2/0.1]
REM2S10-R[0.1-3/0.1]
REM2S11-R[0.1-3/0.1]
REM2S12-R[0.1-3/0.1]
REM2S13-R[0.1-3.5/0.1]
REM2S14-R[0.1-3.5/0.1]
REM2S15-R[0.1-4/0.1]
REM2S16-R[0.1-4/0.1]
REM2S18-R[0.1-4/0.1]
REM2S20-R[0.1-4.5/0.1]
REM2S22-R[0.1-4.5/0.1]
REM2S25-R[0.1-5/0.1]
V-REM2S3-R[0.1-0.7/0.1]
V-REM2S4-R[0.1-1/0.1]
V-REM2S5-R[0.1-1/0.1]
V-REM2S6-R[0.1-1.2/0.1]
V-REM2S7-R[0.1-1.4/0.1]
V-REM2S8-R[0.1-1.4/0.1]
V-REM2S9-R[0.1-2/0.1]
V-REM2S10-R[0.1-3/0.1]
V-REM2S11-R[0.1-3/0.1]
V-REM2S12-R[0.1-3/0.1]
V-REM2S13-R[0.1-3.5/0.1]
V-REM2S14-R[0.1-3.5/0.1]
V-REM2S15-R[0.1-4/0.1]
V-REM2S16-R[0.1-4/0.1]
V-REM2S18-R[0.1-4/0.1]
V-REM2S20-R[0.1-4.5/0.1]
V-REM2S22-R[0.1-4.5/0.1]
V-REM2S25-R[0.1-5/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
R Size
(mm)
Flute Length (l)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Coating Length Under Neck (θ)
(Degree)
1 Piece(s)

10 Days or more

30.1 ~ 0.78506Non-Coated15°
1 Piece(s)

10 Days or more

40.1 ~ 18608Non-Coated15°
1 Piece(s)

10 Days or more

50.1 ~ 110608Non-Coated15°
1 Piece(s)

10 Days or more

60.1 ~ 1.212608Non-Coated15°
1 Piece(s)

10 Days or more

70.1 ~ 1.4146010Non-Coated15°
1 Piece(s)

10 Days or more

80.1 ~ 1.4146010Non-Coated15°
1 Piece(s)

10 Days or more

90.1 ~ 2187010Non-Coated15°
1 Piece(s)

10 Days or more

100.1 ~ 3187010Non-Coated-
1 Piece(s)

10 Days or more

110.1 ~ 3228012Non-Coated15°
1 Piece(s)

10 Days or more

120.1 ~ 3228012Non-Coated-
1 Piece(s)

10 Days or more

130.1 ~ 3.5268512Non-Coated-
1 Piece(s)

10 Days or more

140.1 ~ 3.5269016Non-Coated15°
1 Piece(s)

10 Days or more

150.1 ~ 4309516Non-Coated15°
1 Piece(s)

10 Days or more

160.1 ~ 4309516Non-Coated-
1 Piece(s)

10 Days or more

180.1 ~ 4349516Non-Coated-
1 Piece(s)

10 Days or more

200.1 ~ 4.53811020Non-Coated-
1 Piece(s)

10 Days or more

220.1 ~ 4.54511020Non-Coated-
1 Piece(s)

10 Days or more

250.1 ~ 55012025Non-Coated-
1 Piece(s)

16 Days or more

30.1 ~ 0.78506TiCN15°
1 Piece(s)

16 Days or more

40.1 ~ 18608TiCN15°
1 Piece(s)

16 Days or more

50.1 ~ 110608TiCN15°
1 Piece(s)

16 Days or more

60.1 ~ 1.212608TiCN15°
1 Piece(s)

16 Days or more

70.1 ~ 1.4146010TiCN15°
1 Piece(s)

16 Days or more

80.1 ~ 1.4146010TiCN15°
1 Piece(s)

16 Days or more

90.1 ~ 2187010TiCN15°
1 Piece(s)

16 Days or more

100.1 ~ 3187010TiCN-
1 Piece(s)

16 Days or more

110.1 ~ 3228012TiCN15°
1 Piece(s)

16 Days or more

120.1 ~ 3228012TiCN-
1 Piece(s)

16 Days or more

130.1 ~ 3.5268512TiCN-
1 Piece(s)

16 Days or more

140.1 ~ 3.5269016TiCN15°
1 Piece(s)

16 Days or more

150.1 ~ 4309516TiCN15°
1 Piece(s)

16 Days or more

160.1 ~ 4309516TiCN-
1 Piece(s)

16 Days or more

180.1 ~ 4349516TiCN-
1 Piece(s)

16 Days or more

200.1 ~ 4.53811020TiCN-
1 Piece(s)

16 Days or more

220.1 ~ 4.54511020TiCN-
1 Piece(s)

16 Days or more

250.1 ~ 55012025TiCN-

Loading...

  1. 1

Specifications

High-Speed Steel Radius End Mill, 2-Flute / Short Model:Related Image

Model Number   Corner
R
0.1 mm Increment Designation
Flute Length
Under Neck Angle
θ
Overall Length
L
Shank Diameter
d
Outer Diameter
D
REM2S
(Non-Coated Type)

V-REM2S
(TiCN Coating Type)
3 0.1 ~ 0.7 8 15° 50 6
4 0.1 ~ 1.0 8 15° 60 8
5 0.1 ~ 1.0 10 15° 60 8
6 0.1 ~ 1.2 12 15° 60 8
7 0.1 ~ 1.4 14 15° 60 10
8 0.1 ~ 1.4 14 15° 60 10
9 0.1 ~ 2.0 18 15° 70 10
10 0.1 ~ 3.0 18 70 10
11 0.1 ~ 3.0 22 15° 80 12
12 0.1 ~ 3.0 22 80 12
13 0.1 ~ 3.5 26 85 12
14 0.1 ~ 3.5 26 15° 90 16
15 0.1 ~ 4.0 30 15° 95 16
16 0.1 ~ 4.0 30 95 16
18 0.1 ~ 4.0 34 95 16
20 0.1 ~ 4.5 38 110 20
22 0.1 ~ 4.5 45 110 20
25 0.1 ~ 5.0 50 120 25

[ ! ]Since additional processing is given to EM2S, the flute length (ℓ) and total length (L) are somewhat shorter than the indicated dimensions.
For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Cast Iron / Aluminum / Copper Number of Flutes(sheet) 2 Tool Material Type Cobalt High-Speed Steel
Processing Applications Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting Helix Angle (θ)(Degree) Standard Helix (30 to 40°)

Additional Products in this Category

Complementary Products

Tech Support