(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AS Coated High-Speed Steel Square End Mill, 2-Flute/Regular (Part Numbers)

AS Coated High-Speed Steel Square End Mill, 2-Flute/Regular

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

AS coating that provides improved processing efficiency in high-speed steel end mill

  • AS
  • 2 Flutes
  • R (Regular)

AS Coated High-Speed Steel Square End Mill, 2-Flute / Regular:Related Image

Part Number
AS-EM2R1
AS-EM2R1.5
AS-EM2R2
AS-EM2R2.5
AS-EM2R3
AS-EM2R3.5
AS-EM2R4
AS-EM2R4.5
AS-EM2R5
AS-EM2R5.5
AS-EM2R6
AS-EM2R6.5
AS-EM2R7
AS-EM2R7.5
AS-EM2R8
AS-EM2R8.5
AS-EM2R9
AS-EM2R9.5
AS-EM2R10
AS-EM2R11
AS-EM2R12
AS-EM2R13
AS-EM2R14
AS-EM2R15
AS-EM2R16
AS-EM2R18
AS-EM2R19
AS-EM2R20
AS-EM2R22
AS-EM2R25
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Under Neck Angle (θ)
1 Piece(s)Available

8 Days or more

13.564515°
1 Piece(s)Available

8 Days or more

1.5564515°
1 Piece(s)Available

8 Days or more

2765015°
1 Piece(s)Available

8 Days or more

2.5865015°
1 Piece(s)Available

8 Days or more

31065015°
1 Piece(s)Available

8 Days or more

3.51286015°
1 Piece(s)Available

8 Days or more

41286015°
1 Piece(s)Available

8 Days or more

4.51586015°
1 Piece(s)Available

8 Days or more

51586015°
1 Piece(s)Available

8 Days or more

5.51586015°
1 Piece(s)Available

8 Days or more

61586015°
1 Piece(s)Available

8 Days or more

6.520106015°
1 Piece(s)Available

8 Days or more

720106015°
1 Piece(s)Available

8 Days or more

7.520106015°
1 Piece(s)Available

8 Days or more

820106015°
1 Piece(s)Available

8 Days or more

8.525107015°
1 Piece(s)Available

8 Days or more

925107015°
1 Piece(s)Available

8 Days or more

9.525107015°
1 Piece(s)Available

8 Days or more

10251070-
1 Piece(s)Available

8 Days or more

1130128015°
1 Piece(s)Available

8 Days or more

12301280-
1 Piece(s)Available

8 Days or more

13351285-
1 Piece(s)Available

8 Days or more

1435169015°
1 Piece(s)Available

8 Days or more

1540169515°
1 Piece(s)Available

8 Days or more

16401695-
1 Piece(s)Available

8 Days or more

18401695-
1 Piece(s)Available

8 Days or more

19452011015°
1 Piece(s)Available

8 Days or more

204520110-
1 Piece(s)Available

8 Days or more

225620122-
1 Piece(s)Available

8 Days or more

256025130-

Loading...

  1. 1

Specifications

AS Coated High-Speed Steel Square End Mill, 2-Flute / Regular:Related Image

Model Number
AS-EM2R

Outer Diameter
D
Flute Length
Overall Length
L
Under Neck Angle
θ
Shank Diameter
d
1 3.5 45

15°

6
1.5 5 45

15°

6
2 7 50

15°

6
2.5 8 50

15°

6
3 10 50

15°

6
3.5 12 60

15°

8
4 12 60

15°

8
4.5 15 60

15°

8
5 15 60

15°

8
5.5 15 60

15°

8
6 15 60

15°

8
6.5 20 60

15°

10
7 20 60

15°

10
7.5 20 60

15°

10
8 20 60

15°

10
8.5 25 70

15°

10
9 25 70

15°

10
9.5 25 70

15°

10
10 25 70 10
11 30 80

15°

12
12

30

80

12
13 35

85

12
14 35

90

15°

16
15 40

95

15°

16
16 40

95

16
18 40

95

16
19 45

110

15°

20
20 45

110

20
22 56

122

20
25 60

130

25


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Type of Flute Square Number of Flutes(sheet) 2
Tool Material Type Cobalt High-Speed Steel Processing Applications Flat Surface / Side Surface / Groove / Countersunk Coating For High Hardness (Silicone-Based)
Helix Angle (θ) Standard Helix (30 to 40°) Base-Blade Availability Included Tolerance(mm) 0 ~ -0.03

Additional Products in this Category

Complementary Products

Tech Support