(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute Long Type EX-TIN-EDL

2-Flute Long Type EX-TIN-EDL
  • Volume Discount

TiN coating, 30° torsion.
For complete product overview and details on 2-Flute Long Type EX-TIN-EDL see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-TIN-EDL-1
EX-TIN-EDL-1.1
EX-TIN-EDL-1.2
EX-TIN-EDL-1.3
EX-TIN-EDL-1.4
EX-TIN-EDL-1.5
EX-TIN-EDL-1.6
EX-TIN-EDL-1.7
EX-TIN-EDL-1.8
EX-TIN-EDL-1.9
EX-TIN-EDL-2
EX-TIN-EDL-2.1
EX-TIN-EDL-2.2
EX-TIN-EDL-2.3
EX-TIN-EDL-2.4
EX-TIN-EDL-2.5
EX-TIN-EDL-2.6
EX-TIN-EDL-2.7
EX-TIN-EDL-2.8
EX-TIN-EDL-2.9
EX-TIN-EDL-3
EX-TIN-EDL-3.1
EX-TIN-EDL-3.2
EX-TIN-EDL-3.3
EX-TIN-EDL-3.4
EX-TIN-EDL-3.5
EX-TIN-EDL-3.6
EX-TIN-EDL-3.7
EX-TIN-EDL-3.8
EX-TIN-EDL-3.9
EX-TIN-EDL-4
EX-TIN-EDL-4.1
EX-TIN-EDL-4.2
EX-TIN-EDL-4.3
EX-TIN-EDL-4.4
EX-TIN-EDL-4.5
EX-TIN-EDL-4.6
EX-TIN-EDL-4.7
EX-TIN-EDL-4.8
EX-TIN-EDL-4.9
EX-TIN-EDL-5
EX-TIN-EDL-5.1
EX-TIN-EDL-5.2
EX-TIN-EDL-5.3
EX-TIN-EDL-5.4
EX-TIN-EDL-5.5
EX-TIN-EDL-5.6
EX-TIN-EDL-5.7
EX-TIN-EDL-5.8
EX-TIN-EDL-5.9
EX-TIN-EDL-6
EX-TIN-EDL-6.1
EX-TIN-EDL-6.2
EX-TIN-EDL-6.3
EX-TIN-EDL-6.4
EX-TIN-EDL-6.5
EX-TIN-EDL-6.6
EX-TIN-EDL-6.7
EX-TIN-EDL-6.8
EX-TIN-EDL-6.9
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

166508402210
1 Piece(s)Available

8 Days or more

1.166508402211
1 Piece(s)Available

8 Days or more

1.266508402212
1 Piece(s)Available

8 Days or more

1.37.56508402213
1 Piece(s)Available

8 Days or more

1.47.56508402214
1 Piece(s)Available

8 Days or more

1.57.56508402215
1 Piece(s)Available

8 Days or more

1.67.56508402216
1 Piece(s)Available

8 Days or more

1.7106608402217
1 Piece(s)Available

17 Days or more

1.8106608402218
1 Piece(s)Available

8 Days or more

1.9106608402219
1 Piece(s)Available

8 Days or more

2106608402220
1 Piece(s)Available

8 Days or more

2.1126608402221
1 Piece(s)Available

8 Days or more

2.2126608402222
1 Piece(s)Available

8 Days or more

2.3126608402223
1 Piece(s)Available

8 Days or more

2.4126608402224
1 Piece(s)Available

8 Days or more

2.5156608402225
1 Piece(s)Available

8 Days or more

2.6156608402226
1 Piece(s)Available

8 Days or more

2.7156608402227
1 Piece(s)Available

8 Days or more

2.8156608402228
1 Piece(s)Available

8 Days or more

2.9156608402229
1 Piece(s)Available

8 Days or more

31566088106
1 Piece(s)Available

8 Days or more

3.1208608402231
1 Piece(s)Available

8 Days or more

3.2208608402232
1 Piece(s)Available

8 Days or more

3.3208608402233
1 Piece(s)Available

8 Days or more

3.4208608402234
1 Piece(s)Available

8 Days or more

3.5208608402235
1 Piece(s)Available

8 Days or more

3.6208608402236
1 Piece(s)Available

8 Days or more

3.7208608402237
1 Piece(s)Available

8 Days or more

3.8208608402238
1 Piece(s)Available

8 Days or more

3.9208608402239
1 Piece(s)Available

8 Days or more

42086088108
1 Piece(s)Available

8 Days or more

4.1258608402241
1 Piece(s)Available

8 Days or more

4.2258608402242
1 Piece(s)Available

8 Days or more

4.3258608402243
1 Piece(s)Available

8 Days or more

4.4258608402244
1 Piece(s)Available

8 Days or more

4.5258608402245
1 Piece(s)Available

8 Days or more

4.6258608402246
1 Piece(s)Available

8 Days or more

4.7258608402247
1 Piece(s)Available

8 Days or more

4.8258608402248
1 Piece(s)Available

8 Days or more

4.9258608402249
1 Piece(s)Available

8 Days or more

52586088110
1 Piece(s)Available

8 Days or more

5.1258608402251
1 Piece(s)Available

8 Days or more

5.2258608402252
1 Piece(s)Available

8 Days or more

5.3258608402253
1 Piece(s)Available

8 Days or more

5.4258608402254
1 Piece(s)Available

8 Days or more

5.5258608402255
1 Piece(s)Available

8 Days or more

5.6258608402256
1 Piece(s)Available

8 Days or more

5.7258608402257
1 Piece(s)Available

8 Days or more

5.8258608402258
1 Piece(s)Available

8 Days or more

5.9258608402259
1 Piece(s)Available

8 Days or more

62586088112
1 Piece(s)Available

8 Days or more

6.13510758402261
1 Piece(s)Available

8 Days or more

6.23510758402262
1 Piece(s)Available

8 Days or more

6.33510758402263
1 Piece(s)Available

8 Days or more

6.43510758402264
1 Piece(s)Available

8 Days or more

6.53510758402265
1 Piece(s)Available

8 Days or more

6.63510758402266
1 Piece(s)Available

8 Days or more

6.73510758402267
1 Piece(s)Available

8 Days or more

6.83510758402268
1 Piece(s)Available

8 Days or more

6.93510758402269

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Flute Shape Type Square Number of Flutes(sheet) 2
Tool Material Type Cobalt HSS Processing Applications Plane / Side / Groove / Inclined Cuts Coating TiN
Helix Angle (θ) Standard torsion (30-40°) Link Straight

Additional Products in this Category

Tech Support