(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SG-FAX End Mill, 2-Flute 2SGE

SG-FAX End Mill, 2-Flute 2SGE
  • Volume Discount

Capable of high-speed and high-efficiency machining of materials from steel to stainless steel and aluminum.

PDF

Part Number

Configured Part Number is shown.

Part Number
2SGE2
2SGE2.5
2SGE3
2SGE3.5
2SGE4
2SGE4.5
2SGE5
2SGE5.5
2SGE6
2SGE6.5
2SGE7
2SGE7.5
2SGE8
2SGE8.5
2SGE9
2SGE9.5
2SGE10
2SGE11
2SGE12
2SGE13
2SGE14
2SGE15
2SGE16
2SGE17
2SGE18
2SGE19
2SGE20
2SGE21
2SGE22
2SGE23
2SGE24
2SGE25
2SGE26
2SGE27
2SGE28
2SGE29
2SGE30
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

24650
1 Piece(s)Available

8 Days or more

2.55650
1 Piece(s)Available

9 Days or more

36650
1 Piece(s)Available

8 Days or more

3.58860
1 Piece(s)Available

9 Days or more

48860
1 Piece(s)Available

8 Days or more

4.510860
1 Piece(s)Available

8 Days or more

510860
1 Piece(s)Available

8 Days or more

5.512860
1 Piece(s)Available

9 Days or more

612860
1 Piece(s)Available

8 Days or more

6.5141065
1 Piece(s)Available

8 Days or more

7141065
1 Piece(s)Available

8 Days or more

7.5141065
1 Piece(s)Available

8 Days or more

8141065
1 Piece(s)Available

8 Days or more

8.5181075
1 Piece(s)Available

8 Days or more

9181075
1 Piece(s)Available

9 Days or more

9.5181075
1 Piece(s)Available

8 Days or more

10181275
1 Piece(s)Available

9 Days or more

11221280
1 Piece(s)Available

9 Days or more

12221280
1 Piece(s)Available

8 Days or more

13261690
1 Piece(s)Available

8 Days or more

14261690
1 Piece(s)Available

8 Days or more

15301695
1 Piece(s)Available

8 Days or more

16301695
1 Piece(s)Available

8 Days or more

173520105
1 Piece(s)Available

8 Days or more

183520105
1 Piece(s)Available

8 Days or more

194020110
1 Piece(s)Available

8 Days or more

204020110
1 Piece(s)Available

8 Days or more

214520125
1 Piece(s)Available

8 Days or more

224520125
1 Piece(s)Available

8 Days or more

235025130
1 Piece(s)Available

8 Days or more

245025130
1 Piece(s)Available

8 Days or more

255025130
1 Piece(s)Available

8 Days or more

265025130
1 Piece(s)Available

8 Days or more

275525135
1 Piece(s)Available

8 Days or more

285525135
1 Piece(s)Available

8 Days or more

295525135
1 Piece(s)Available

8 Days or more

305525135

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Alloy HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating TiCN
Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support