(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut/Non-Coated Model

High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut/Non-Coated Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A lineup of short to long with the pitch width that's ideal for roughing

  • Non-Coated
  • 3 Flutes
  • S (Short)

High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut / Non-Coated Model:Related Image

Part Number
RFPLS6
RFPLS8
RFPLS10
RFPLS12
RFPLS14
RFPLS15
RFPLS16
RFPLS20
RFPLS22
RFPLS25
RFPLS28
RFPLS30
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Under Neck Angle (θ) Corner Chamfering C
(mm)
Tolerance
(mm)
1 Piece(s)Available

8 Days or more

6113680--±0.060
1 Piece(s)Available

8 Days or more

8173885--±0.075
1 Piece(s)Available

8 Days or more

1022310100--±0.075
1 Piece(s)Available

8 Days or more

1226312110-0.2 ~ 0.5±0.090
1 Piece(s)Available

8 Days or more

1426312110-0.2 ~ 0.5±0.090
1 Piece(s)Available

8 Days or more

152631612015°0.2 ~ 0.5±0.090
1 Piece(s)Available

8 Days or more

1632316125-0.3 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

2038320140-0.3 ~ 0.7±0.105
1 Piece(s)Available

8 Days or more

2238320140-0.3 ~ 0.7±0.105
1 Piece(s)Available

8 Days or more

2545425160-0.3 ~ 0.7±0.105
1 Piece(s)Available

8 Days or more

2845425160-0.3 ~ 0.7±0.105
1 Piece(s)Available

8 Days or more

3045425160-0.3 ~ 0.7±0.105

Loading...

  1. 1

Specifications

High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut / Non-Coated Model:Related Image

Model Number
RFPLS

Outer
Diameter D
Flute
Length ℓ
Overall
Length L
Under Neck
Angle θ
Shank
Diameter d
Corner
Chamfering C
Number of
Flutes Z
6 11 80 6 3
8 17 85 8 3
10 22 100 10 3
12 26 110 12 0.2 ~ 0.5 3
14 26 110 12 0.2 ~ 0.5 3
15 26 120 15° 16 0.2 ~ 0.5 3
16 32 125 16 0.3 ~ 0.7 3
18 32 125 16 0.3 ~ 0.7 3
20 38 140 20 0.3 ~ 0.7 3
22 38 140 20 0.3 ~ 0.7 3
25 45 160 25 0.3 ~ 0.7 4
28 45 160 25 0.3 ~ 0.7 4
30 45 160 25 0.3 ~ 0.7 4


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Cast Iron / Aluminum / Copper Type of Flute Roughing Tool Material Type Cobalt High-Speed Steel
Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Coating Non-Coated Helix Angle (θ) Standard Helix (30 to 40°)
Base-Blade Availability Included

Additional Products in this Category

Complementary Products

Tech Support