(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TiN Coating, End Mill (Roughing Long Shank, Fine-Pitch Short Type) TIN-LS-RESF

TiN Coating, End Mill (Roughing Long Shank, Fine-Pitch Short Type) TIN-LS-RESF
  • Volume Discount

Roughing end mill with TiN coating. Blade shaped to emphasize chip discharge performance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TIN-LS-RESF-6
TIN-LS-RESF-7
TIN-LS-RESF-8
TIN-LS-RESF-10
TIN-LS-RESF-12
TIN-LS-RESF-14
TIN-LS-RESF-15
TIN-LS-RESF-16
TIN-LS-RESF-18
TIN-LS-RESF-20
TIN-LS-RESF-22
TIN-LS-RESF-25
TIN-LS-RESF-28
TIN-LS-RESF-30
TIN-LS-RESF-32
TIN-LS-RESF-35
TIN-LS-RESF-40
TIN-LS-RESF-45
TIN-LS-RESF-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Processing Applications Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

6113Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts68071356
1 Piece(s)Available

8 Days or more

7143Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts88071357
1 Piece(s)Available

8 Days or more

8173Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts88571358
1 Piece(s)Available

8 Days or more

10223Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1010071360
1 Piece(s)Available

8 Days or more

12263Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1211071362
1 Piece(s)Available

8 Days or more

14263Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1211071364
1 Piece(s)Available

8 Days or more

15263Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1612071365
1 Piece(s)Available

8 Days or more

16323Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1612571366
1 Piece(s)Available

8 Days or more

18323Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1612571368
1 Piece(s)Available

8 Days or more

20383Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts2014071370
1 Piece(s)Available

8 Days or more

22383Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts2014071372
1 Piece(s)Available

8 Days or more

25454Plane / Side / Groove2516071375
1 Piece(s)Available

8 Days or more

28454Plane / Side / Groove2516071378
1 Piece(s)Available

8 Days or more

30454Plane / Side / Groove2516071380
1 Piece(s)Available

8 Days or more

32534Plane / Side / Groove2517071382
1 Piece(s)Available

8 Days or more

35536Plane / Side / Groove3217571385
1 Piece(s)Available

8 Days or more

40636Plane / Side / Groove3218571390
1 Piece(s)Available

8 Days or more

45636Plane / Side / Groove3218571395
1 Piece(s)Available

8 Days or more

50756Plane / Side / Groove4221071400

Loading...

  1. 1

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Copper Flute Shape Type Roughing Tool Material Type Cobalt HSS
Coating TiN Helix Angle (θ) Weak torsion (15 to 25°) Link Straight
Torsion Angle (θ) Available Shape For Rough to Moderate Finish Surface Treatment TiN

Additional Products in this Category

Tech Support