(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TiCN Coated Powdered High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut (Part Numbers)

TiCN Coated Powdered High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Amazing unbeatable prices [C-Value]

  • TiCN
  • 3 Flutes
  • S (Short)

TiCN Coated Powdered High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut:Related Image

Part Number
VPM-RFPLS6
VPM-RFPLS8
VPM-RFPLS10
VPM-RFPLS12
VPM-RFPLS14
VPM-RFPLS15
VPM-RFPLS16
VPM-RFPLS18
VPM-RFPLS20
VPM-RFPLS22
VPM-RFPLS25
VPM-RFPLS28
VPM-RFPLS30
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Under Neck Angle (θ) Corner Chamfering C
(mm)
Tolerance
(mm)
1 Piece(s)Available

8 Days or more

6113680--±0.060
1 Piece(s)Available

8 Days or more

8173885--±0.075
1 Piece(s)Available

8 Days or more

1022310100--±0.075
1 Piece(s)Available

8 Days or more

1226312110-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

1426312110-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

152631612015°0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

1632316125-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

1832316125-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

2038320140-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

2238320140-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

2545425160-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

2845425160-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

3045425160-0.3 ~ 0.9±0.105

Loading...

  1. 1

Specifications

TiCN Coated Powdered High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut:Related Image

Model Number
VPM-RFPLS

Outer
Diameter D
Flute
Length ℓ
Overall
Length L
Under
Neck Angle θ
Shank
Diameter d
Corner
Chamfering C
Number of
Flutes Z
6 11 80 6 3
8 17 85 8 3
10 22 100 10 3
12 26 110 12 0.2 ~ 0.7 3
14 26 110 12 0.2 ~ 0.7 3
15 26 120

15°

16 0.2 ~ 0.7 3
16 32 125 16 0.3 ~ 0.9 3
18 32 125 16 0.3 ~ 0.9 3
20 38 140 20 0.3 ~ 0.9 3
22 38 140 20 0.3 ~ 0.9 3
25 45 160 25 0.3 ~ 0.9 4
28 45 160 25 0.3 ~ 0.9 4
30 45 160 25 0.3 ~ 0.9 4



Outer Diameter D Tolerance
6 ±0.060
8, 10 ±0.075
12 ~ 18 ±0.090
20 ~ 30 ±0.105


For Cutting Conditions, Refer to >>Click here.

More Information

TiCN Coated Powdered High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut:Related Image

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Type of Flute Roughing Tool Material Type Powdered High-Speed Steel
Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Coating TiCN Helix Angle (θ) Standard Helix (30 to 40°)
Base-Blade Availability Included

Additional Products in this Category

Complementary Products

Tech Support