(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Powdered High-Speed Steel Roughing End Mill, Regular, Center Cut/Non-Coated Model

Powdered High-Speed Steel Roughing End Mill, Regular, Center Cut/Non-Coated Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

4 types that can be selected from the short to long shank according to the workpiece

  • Non-Coated
  • 4 Flutes
  • R (Regular)

Powdered High-Speed Steel Roughing End Mill, Regular, Center Cut / Non-Coated Model:Related Image

Part Number
PM-RFPR6
PM-RFPR8
PM-RFPR10
PM-RFPR12
PM-RFPR14
PM-RFPR16
PM-RFPR20
PM-RFPR25
PM-RFPR30
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Processing Applications Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Under Neck Angle (θ) Corner Chamfering C
(mm)
Tolerance
(mm)
1 Piece(s)Available

8 Days or more

6193Flat Surface / Side Surface / Groove / Inclined Cutting663--±0.060
1 Piece(s)Available

8 Days or more

8284Flat Surface / Side Surface / Groove / Inclined Cutting107815°-±0.075
1 Piece(s)Available

8 Days or more

10344Flat Surface / Side Surface / Groove / Inclined Cutting1084--±0.075
1 Piece(s)Available

8 Days or more

12404Flat Surface / Side Surface / Groove / Inclined Cutting1297-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

14404Flat Surface / Side Surface / Groove / Inclined Cutting1297-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

16484Flat Surface / Side Surface / Groove / Inclined Cutting16108-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

20564Flat Surface / Side Surface / Groove / Inclined Cutting20122-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

25684Flat Surface / Side Surface / Groove / Inclined Cutting25144-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

30685Flat Surface / Side Surface / Inclined Cutting25144-0.3 ~ 0.9±0.105

Loading...

  1. 1

Specifications

Powdered High-Speed Steel Roughing End Mill, Regular, Center Cut / Non-Coated Model:Related Image

Model Number
PM-RFPR

Outer Diameter
D
Flute Length
Overall Length
L
Under Neck Angle
θ
Shank Diameter
d
Corner Chamfering
C
Number of Flutes
Z
6 19 63 6 3
8 28 78 15° 10 4
10 34 84 10 4
12 40 97 12 0.2 ~ 0.7 4
14 40 97 12 0.2 ~ 0.7 4
16 48 108 16 0.3 ~ 0.9 4
20 56 122 20 0.3 ~ 0.9 4
25 68 144 25 0.3 ~ 0.9 4
30 68 144 25 0.3 ~ 0.9 5



Outer Diameter D Tolerance
6 ±0.060
8, 10 ±0.075
12 ~ 16 ±0.090
20 ~ 30 ±0.105


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Type of Flute Roughing Tool Material Type Powdered High-Speed Steel
Coating Non-Coated Helix Angle (θ) Standard Helix (30 to 40°) Base-Blade Availability Included

Additional Products in this Category

Complementary Products

Tech Support