(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TiCN Coated Powdered High-Speed Steel Roughing End Mill, Long, Center Cut

TiCN Coated Powdered High-Speed Steel Roughing End Mill, Long, Center Cut

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Amazing unbeatable prices [C-Value]

  • TiCN
  • 4 Flutes
  • L (Long)

TiCN Coated Powdered High-Speed Steel Roughing End Mill, Long, Center Cut:Related Image

Part Number
VPM-RFPL10
VPM-RFPL12
VPM-RFPL15
VPM-RFPL16
VPM-RFPL18
VPM-RFPL20
VPM-RFPL25
VPM-RFPL30
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Processing Applications Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Corner Chamfering C
(mm)
Tolerance
(mm)
1 Piece(s)Available

8 Days or more

10454Flat Surface / Side Surface / Groove / Inclined Cutting1095-±0.075
1 Piece(s)Available

8 Days or more

12534Flat Surface / Side Surface / Groove / Inclined Cutting121100.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

15534Flat Surface / Side Surface / Groove / Inclined Cutting121100.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

16634Flat Surface / Side Surface / Groove / Inclined Cutting161230.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

18634Flat Surface / Side Surface / Groove / Inclined Cutting161230.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

20754Flat Surface / Side Surface / Groove / Inclined Cutting201410.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

25904Flat Surface / Side Surface / Groove / Inclined Cutting251660.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

30905Flat Surface / Side Surface / Inclined Cutting251660.3 ~ 0.9±0.105

Loading...

  1. 1

Specifications

TiCN Coated Powdered High-Speed Steel Roughing End Mill, Long, Center Cut:Related Image

Model Number
VPM-RFPL

Outer
Diameter D
Flute
Length ℓ
Overall
Length L
Under Neck
Angle θ
Shank
Diameter d
Corner
Chamfering C
Number of
Flutes Z
10 45 95 10 4
12 53 110 12 0.2 ~ 0.7 4
15 53 110 12 0.2 ~ 0.7 4
16 63 123 16 0.3 ~ 0.9 4
18 63 123 16 0.3 ~ 0.9 4
20 75 141 20 0.3 ~ 0.9 4
25 90 166 25 0.3 ~ 0.9 4
30 90 166 25 0.3 ~ 0.9 5



Outer Diameter D Tolerance
10 ±0.075
12 ~ 18 ±0.090
20 ~ 30 ±0.105


For Cutting Conditions, Refer to >>Click here.

More Information

TiCN Coated Powdered High-Speed Steel Roughing End Mill, Long, Center Cut:Related Image

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Type of Flute Roughing Tool Material Type Powdered High-Speed Steel
Coating TiCN Helix Angle (θ) Standard Helix (30 to 40°) Base-Blade Availability Included

Additional Products in this Category

Complementary Products

Tech Support