(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heavy HV

Heavy HV
  • Volume Discount

Capable of roughing of materials from steel to stainless steel and aluminum. Suitable for medium finishing.

PDF

Part Number

Configured Part Number is shown.

Part Number
4HV4
4HV5
4HV15
4HV16
4HV22
4HV26
6HV36
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

4124860
1 Piece(s)Available

8 Days or more

5154860
1 Piece(s)Available

8 Days or more

154041695
1 Piece(s)Available

8 Days or more

164041695
1 Piece(s)Available

8 Days or more

2245420110
1 Piece(s)Available

8 Days or more

2650425120
1 Piece(s)Available

8 Days or more

3660632145

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum / Copper Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Side / Groove Coating Non-Coated Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support