(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AS Coated Powdered High-Speed Steel Roughing End Mill, 45° Spiral, Long, Center Cut

AS Coated Powdered High-Speed Steel Roughing End Mill, 45° Spiral, Long, Center Cut

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The combination of AS coating and 45° helix achieves the astonishing durability for everything from general steel to stainless steel.

  • AS
  • 4 Flutes
  • L (Long)

AS Coated Powdered High-Speed Steel Roughing End Mill, 45° Spiral, Long, Center Cut:Related Image

Part Number
ASPM-HRFPL10
ASPM-HRFPL12
ASPM-HRFPL15
ASPM-HRFPL16
ASPM-HRFPL18
ASPM-HRFPL20
ASPM-HRFPL25
ASPM-HRFPL30
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Processing Applications Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Corner Chamfering C
(mm)
Tolerance
(mm)
1 Piece(s)Available

8 Days or more

10454Flat Surface / Side Surface / Groove / Inclined Cutting10950.2 ~ 0.7±0.075
1 Piece(s)Available

8 Days or more

12534Flat Surface / Side Surface / Groove / Inclined Cutting121100.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

15534Flat Surface / Side Surface / Groove / Inclined Cutting121100.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

16634Flat Surface / Side Surface / Groove / Inclined Cutting161230.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

18634Flat Surface / Side Surface / Groove / Inclined Cutting161230.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

20754Flat Surface / Side Surface / Groove / Inclined Cutting201410.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

25904Flat Surface / Side Surface / Groove / Inclined Cutting251660.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

30905Flat Surface / Side Surface / Inclined Cutting251660.3 ~ 0.9±0.105

Loading...

  1. 1

Specifications

AS Coated Powdered High-Speed Steel Roughing End Mill, 45° Spiral, Long, Center Cut:Related Image

Model Number
ASPM-HRFPL

Outer Diameter
D
Flute Length
Overall Length
L
Under Neck Angle
θ
Shank Diameter
d
Corner Chamfering
C
Number of Flutes
Z
10 45 95 10 0.2 ~ 0.7 4
12 53 110 12 0.2 ~ 0.7 4
15 53 110 12 0.2 ~ 0.7 4
16 63 123 16 0.3 ~ 0.9 4
18 63 123 16 0.3 ~ 0.9 4
20 75 141 20 0.3 ~ 0.9 4
25 90 166 25 0.3 ~ 0.9 4
30 90 166 25 0.3 ~ 0.9 5



Outer Diameter D Tolerance
10 ±0.075
12 ~ 18 ±0.090
20 ~ 30 ±0.105


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Type of Flute Roughing Tool Material Type Powdered High-Speed Steel
Coating For High Hardness (Silicone-Based) Helix Angle (θ) Powerful Helix (45° to 60°) Base-Blade Availability Included

Additional Products in this Category

Complementary Products

Tech Support