(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S-αHM S-Coated Alpha Nick Hard Type Regular Blade

S-αHM S-Coated Alpha Nick Hard Type Regular Blade
  • Volume Discount

[Features]
· Hard pitch type roughing endmill with S coating.
· Ideal for heavy duty groove cutting.
· Enables a wide range of machining applications, due to the regular flute length.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S-AHM-6
S-AHM-8
S-AHM-9
S-AHM-10
S-AHM-12
S-AHM-14
S-AHM-16
S-AHM-18
S-AHM-20
S-AHM-22
S-AHM-25
S-AHM-30
S-AHM-32
S-AHM-35
S-AHM-40
S-AHM-45
S-AHM-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

6154660
1 Piece(s)Available

10 Days or more

8254880
1 Piece(s)Available

10 Days or more

93041090
1 Piece(s)Available

10 Days or more

103041090
1 Piece(s)Available

10 Days or more

1235412110
1 Piece(s)Available

10 Days or more

1440412110
1 Piece(s)Available

10 Days or more

1650416120
1 Piece(s)Available

10 Days or more

1850416120
1 Piece(s)Available

10 Days or more

2055420130
1 Piece(s)Available

10 Days or more

2255420130
1 Piece(s)Available

10 Days or more

2565425145
1 Piece(s)Available

10 Days or more

3065425145
1 Piece(s)Available

10 Days or more

3280432160
1 Piece(s)Available

10 Days or more

3580632160
1 Piece(s)Available

10 Days or more

4095642185
1 Piece(s)Available

10 Days or more

4595642185
1 Piece(s)Available

10 Days or more

50110642200

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Plane / Side / Groove / Inclined Cuts Coating TiCN Torsion Angle (θ) Standard torsion (30-40°)
Base Blade Y/N Available

Additional Products in this Category

Tech Support