(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The price of the non-coated product with excellent cost performance has been further reduced
Part Number
Configured Part Number is shown.
Part Number |
---|
SEC-GRBEM2L1 |
SEC-GRBEM2L1.5 |
SEC-GRBEM2L2 |
SEC-GRBEM2L3 |
SEC-GRBEM2L4 |
SEC-GRBEM2L5 |
SEC-GRBEM2L6 |
Loading...
Model Number | Outer Diameter D |
Flute Length ℓ |
Under Neck Diameter d1 |
Length Under Neck ℓ1 |
Overall Length L |
Shank Diameter d |
|
Tip R |
|||||||
SEC-GRBEM2L | 1 | 2 | 10 | 1.9 | 20 | 100 | 4 |
1.5 | 3 | 15 | 2.9 | 25 | 100 | 4 | |
2 | 4 | 20 | 3.9 | 30 | 100 | 4 | |
3 | 6 | 30 | 5.8 | 40 | 120 | 6 | |
4 | 8 | 40 | 7.8 | 50 | 150 | 8 | |
5 | 10 | 50 | 9.7 | 60 | 180 | 10 | |
6 | 12 | 55 | 11.7 | 65 | 200 | 12 |
For Cutting Conditions, Refer to >>Click here.
Model | Bore | Work Material | Aluminum / Copper / Graphite / Resin | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | Non-Coated | R Precision(µm) | ±0.01 | Processing Applications | Curved Surface / Side Surface / Carving / R-Groove |
Inventory Classification | Stocked Product | Twisted Helix (θ) | Available |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy