(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The durability is enhanced with the adoption of the 4-geometry
Part Number
Configured Part Number is shown.
Part Number |
---|
DLC-ALHEM4R0.5 |
DLC-ALHEM4R1 |
DLC-ALHEM4R1.5 |
DLC-ALHEM4R2 |
DLC-ALHEM4R2.5 |
DLC-ALHEM4R3 |
DLC-ALHEM4R4 |
DLC-ALHEM4R5 |
DLC-ALHEM4R6 |
DLC-ALHEM4R8 |
DLC-ALHEM4R10 |
DLC-ALHEM4R12 |
SN-DLC-ALHEM4R6-[22-37/1]-17 |
SN-DLC-ALHEM4R8-[27-41/1]-22 |
SN-DLC-ALHEM4R10-[33-45/1]-28 |
SN-DLC-ALHEM4R12-[33-50/1]-28 |
SNR-DLC-ALHEM4R6-[22-37/1]-[5-17/1] |
SNR-DLC-ALHEM4R8-[27-41/1]-[5-22/1] |
SNR-DLC-ALHEM4R10-[33-45/1]-[5-28/1] |
SNR-DLC-ALHEM4R12-[33-50/1]-[5-28/1] |
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | |
Outer Diameter D |
|||||
DLC-ALHEM4R | 0.5 | 1.5 | 40 | 4 | 1 |
1 | 2.8 | 40 | 4 | 1 | |
1.5 | 4.4 | 40 | 4 | 1 | |
2 | 7 | 40 | 4 | 1 | |
2.5 | 9 | 40 | 4 | 1 | |
3 | 11 | 50 | 6 | 1 | |
4 | 14 | 50 | 6 | 1 | |
5 | 17 | 55 | 6 | 1 | |
6 | 17 | 55 | 6 | 2 | |
8 | 22 | 65 | 8 | 2 | |
10 | 28 | 75 | 10 | 2 | |
12 | 28 | 80 | 12 | 2 |
For Cutting Conditions, Refer to >>Click here.
● The DLC coating has excellent wear resistance and deposition resistant properties that make it ideal for machining aluminum.
● It adopts a 4-flute shape to be capable of high-speed and high-efficiency machining of side surfaces.
Work Material | Aluminum Alloy / Copper Alloy / Resin | Number of Flutes(sheet) | 4 | Model | Square |
---|---|---|---|---|---|
Coating | DLC | Processing Applications | Flat Surface / Side Surface / Inclined Cutting | Geometry | Sharp Corner |
Helix Angle (θ) | Powerful Helix (45° to 60°) | Tolerance of OD(mm) | 0 ~ -0.02 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy