(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

4-Flute, Short Type for Copper / Aluminum Alloy / Plastic CRN-EMS

4-Flute, Short Type for Copper / Aluminum Alloy / Plastic CRN-EMS
  • Volume Discount

CrN coating and sharp blade shape enables precision finish of copper and copper alloy.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CRN-EMS-3
CRN-EMS-4
CRN-EMS-5
CRN-EMS-8
CRN-EMS-10
CRN-EMS-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

386708530330
1 Piece(s)Available

8 Days or more

4116808530340
1 Piece(s)Available

12 Days or more

5136908530350
1 Piece(s)Available

8 Days or more

81981108530380
1 Piece(s)Available

8 Days or more

1022101258530400
1 Piece(s)Available

8 Days or more

1226121408530420

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper / Resin Number of Flutes(sheet) 4 Model Square
Coating CrN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.02

Additional Products in this Category

Tech Support