(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DLC Coated Carbide Roughing End Mill for Aluminum Machining, 3-Flute/Regular Model

DLC Coated Carbide Roughing End Mill for Aluminum Machining, 3-Flute/Regular Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Popular DLC coated type of aluminum roughing

  • DLC
  • Aluminum
  • 3 Flutes
  • R (Regular)

DLC Coated Carbide Roughing End Mill for Aluminum Machining, 3-Flute / Regular Model:Related Image

Part Number
DLC-ALRFR5
DLC-ALRFR6
DLC-ALRFR8
DLC-ALRFR10
DLC-ALRFR12
DLC-ALRFR16
DLC-ALRFR20
SN-DLC-ALRFR6-[20-39/1]-15
SN-DLC-ALRFR8-[25-48/1]-20
SN-DLC-ALRFR10-[30-42/1]-25
SN-DLC-ALRFR12-[35-70/1]-30
SN-DLC-ALRFR16-[45-68/1]-40
SN-DLC-ALRFR20-[50-62/1]-45
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Additional Classification Tolerance of OD
(mm)
Figure ● Inventory Product □ Manufacturer Product
1 Piece(s)Available

8 Days or more

515657-Stocked Product0 ~ -0.0481
1 Piece(s)Available

8 Days or more

615657-Stocked Product0 ~ -0.0582
1 Piece(s)Available

8 Days or more

820872-Stocked Product0 ~ -0.0582
1 Piece(s)Available

8 Days or more

10251072-Stocked Product0 ~ -0.0702
1 Piece(s)Available

8 Days or more

123012100-Stocked Product0 ~ -0.0702
1 Piece(s)Available

8 Days or more

164016100-Stocked Product0 ~ -0.0702
1 Piece(s)Available

8 Days or more

204520100-Stocked Product0 ~ -0.0842
1 Piece(s)

10 Days or more

61565720 ~ 39Standard Neck Relief0 ~ -0.0582
1 Piece(s)

10 Days or more

82087225 ~ 48Standard Neck Relief0 ~ -0.0582
1 Piece(s)

10 Days or more

1025107230 ~ 42Standard Neck Relief0 ~ -0.0702
1 Piece(s)

10 Days or more

12301210035 ~ 70Standard Neck Relief0 ~ -0.0702
1 Piece(s)

10 Days or more

16401610045 ~ 68Standard Neck Relief0 ~ -0.0702
1 Piece(s)

10 Days or more

20452010050 ~ 62Standard Neck Relief0 ~ -0.0842

Loading...

  1. 1

Specifications

DLC Coated Carbide Roughing End Mill for Aluminum Machining, 3-Flute / Regular Model:Related Image

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Figure
Outer Diameter
D
DLC-ALRFR 5 15 57 6 1
6 15 57 6 2
8 20 72 8 2
10 25 72 10 2
12 30 100 12 2
16 40 100 16 2
20 45 100 20 2


For Cutting Conditions, Refer to >>Click here.

More Information


The DLC coating has excellent wear resistance and deposition resistant properties that make it ideal for machining aluminum.
The wide pitch and shallow nicks allow the time taken for the rough machining of aluminum to be reduced.
It has a 3-flute structure for wider chip pockets which discharges chips better, allowing for high-efficiency aluminum machining.

Basic Information

Work Material Aluminum Alloy / Copper Alloy / Resin Number of Flutes(sheet) 3 Model Roughing
Coating DLC Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Geometry Ultra-Small R
Helix Angle (θ) Standard Helix (30 to 40°)

Additional Products in this Category

Complementary Products

Tech Support