(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DLC Coated Carbide Square End Mill for Aluminum Machining, 3-Flute/2D Flute Length (Short) Model

DLC Coated Carbide Square End Mill for Aluminum Machining, 3-Flute/2D Flute Length (Short) Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

3-blade structure that's excellent in discharging chips

  • DLC
  • Aluminum
  • 3 Flutes
  • S (Short)

DLC Coated Carbide Square End Mill for Aluminum Machining, 3-Flute / 2D Flute Length (Short) Model:Related Image

Part Number
DLC-ALHEM3S1
DLC-ALHEM3S1.5
DLC-ALHEM3S2
DLC-ALHEM3S2.5
DLC-ALHEM3S3
DLC-ALHEM3S4
DLC-ALHEM3S5
DLC-ALHEM3S6
DLC-ALHEM3S8
DLC-ALHEM3S10
DLC-ALHEM3S12
SN-DLC-ALHEM3S6-[17-37/1]-12
SN-DLC-ALHEM3S8-[21-41/1]-16
SN-DLC-ALHEM3S10-[25-45/1]-20
SN-DLC-ALHEM3S12-[29-50/1]-24
SNR-DLC-ALHEM3S6-[17-37/1]-[5-12/1]
SNR-DLC-ALHEM3S8-[21-41/1]-[5-16/1]
SNR-DLC-ALHEM3S10-[25-45/1]-[5-20/1]
SNR-DLC-ALHEM3S12-[29-50/1]-[5-24/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications Additional Classification Figure ● Inventory Product □ Manufacturer Product
1 Piece(s)Available

8 Days or more

12440-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

1.53440-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

24440-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

2.55440-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

36650-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

48650-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

510655-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

612655-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

816865-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

10201075-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

12241280-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)

10 Days or more

61265517 ~ 37Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkManufactured Product2
1 Piece(s)

10 Days or more

81686521 ~ 41Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

1020107525 ~ 45Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

1224128029 ~ 50Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

61265517 ~ 37Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkCutting Edge R Processing2
1 Piece(s)

10 Days or more

81686521 ~ 41Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkCutting Edge R Processing2
1 Piece(s)

10 Days or more

1020107525 ~ 45Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkCutting Edge R Processing2
1 Piece(s)

10 Days or more

1224128029 ~ 50Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkCutting Edge R Processing2

Loading...

  1. 1

Specifications

 DLC Coated Carbide Square End Mill for Aluminum Machining, 3-Flute / 2D Flute Length (Short) Model:Related Image
 

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Figure
Outer Diameter
D
DLC-ALHEM3S 1 2 40 4 1
1.5 3 40 4 1
2 4 40 4 1
2.5 5 40 4 1
3 6 50 6 1
4 8 50 6 1
5 10 55 6 1
6 12 55 6 2
8 16 65 8 2
10 20 75 10 2
12 24 80 12 2



For Cutting Conditions, Refer to >>Click here.

More Information


The DLC coating has excellent wear resistance and deposition resistant properties that make it ideal for machining non-ferrous metals such as aluminum and copper.
The unique tip pocket shape allows for the cutting of grooves to be achieved with 2 flutes in parallel at the cutting depth.
It adopts a 3-flute shape to be strong against chatter and is capable of high-speed, high-efficiency machining of grooves.

Basic Information

Work Material Aluminum Alloy / Copper Alloy / Resin Number of Flutes(sheet) 3 Model Square
Coating DLC Geometry With Lead Helix Angle (θ) Powerful Helix (45° to 60°)
Tolerance of OD(mm) 0 ~ -0.02

Additional Products in this Category

Complementary Products

Tech Support