(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Demonstrates the tremendous durability and finishing precision in aluminum machining [C-Value]
Part Number
Configured Part Number is shown.
Part Number |
---|
DAC-ALHEM2R1 |
DAC-ALHEM2R2 |
DAC-ALHEM2R3 |
DAC-ALHEM2R4 |
DAC-ALHEM2R6 |
DAC-ALHEM2R8 |
DAC-ALHEM2R10 |
DAC-ALHEM2R12 |
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | |
Outer Diameter D |
|||||
DAC-ALHEM2R | 1 | 3 | 40 | 4 | 1 |
2 | 6 | 40 | 4 | 1 | |
3 | 9 | 50 | 6 | 1 | |
4 | 12 | 50 | 6 | 1 | |
6 | 18 | 55 | 6 | 2 | |
8 | 24 | 65 | 8 | 2 | |
10 | 30 | 75 | 10 | 2 | |
12 | 36 | 80 | 12 | 2 |
For Cutting Conditions, Refer to >>Click here.
● The surface has a diamond coating with hardness comparable to that of natural diamonds, yielding great durability, finishing precision and surface roughness when machining aluminum.
● It adopts a sharp cutting edge that prevents the built-up edge that is unique to aluminum.
● The unique tip pocket shape allows for the cutting of grooves to be achieved with 2 flutes in parallel at the cutting depth. (DAC-ALHEM3R Characteristics)
● It adopts a 3-flute shape to be strong against chatter and is capable of high-speed, high-efficiency machining. (DAC-ALHEM3R Characteristics)
[ ! ]DIA coating also possible with a re-polishing service.
Work Material | Aluminum Alloy / Copper Alloy / Graphite / Resin | Number of Flutes(sheet) | 2 | Model | Square |
---|---|---|---|---|---|
Coating | Diamond Coat | Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting | Geometry | Sharp Corner |
Helix Angle (θ) | Powerful Helix (45° to 60°) | Additional Classification | Stocked Product | Tolerance of OD(mm) | 0 ~ -0.02 |
● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy