(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide 4-Flute Variable Split Variable Lead End Mill 38°/41° E141-5.0HX

Carbide 4-Flute Variable Split Variable Lead End Mill 38°/41° E141-5.0HX

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Number Of Flutes (sheet): 4
•Coating: AlTiCrN

Part Number

Configured Part Number is shown.

Part Number
E141-5.0HX-1
E141-5.0HX-1.5
E141-5.0HX-2
E141-5.0HX-2.5
E141-5.0HX-3
E141-5.0HX-3.5
E141-5.0HX-4
E141-5.0HX-4.5
E141-5.0HX-5
E141-5.0HX-5.5
E141-5.0HX-6
E141-5.0HX-8
E141-5.0HX-10
E141-5.0HX-12
E141-5.0HX-16
E141-5.0HX-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

15450
1 Piece(s)Available

8 Days or more

1.57.5450
1 Piece(s)Available

12 Days or more

210450
1 Piece(s)Available

8 Days or more

2.512.5450
1 Piece(s)Available

12 Days or more

315655
1 Piece(s)Available

8 Days or more

3.517.5660
1 Piece(s)Available

8 Days or more

420660
1 Piece(s)Available

8 Days or more

4.522.5665
1 Piece(s)Available

8 Days or more

525665
1 Piece(s)Available

8 Days or more

5.527.5675
1 Piece(s)Available

8 Days or more

630675
1 Piece(s)Available

12 Days or more

840890
1 Piece(s)Available

12 Days or more

105010100
1 Piece(s)Available

8 Days or more

126012110
1 Piece(s)Available

8 Days or more

168016160
1 Piece(s)Available

8 Days or more

2010020200

Loading...

  1. 1

Basic Information

Work material General steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 4 Type Square
Machining Application Plane / Side / Groove / Inclined Cuts / Countersinking Blade tip shape With Lead Torsion Angle (θ) Standard torsion (30-40°)
Coating Details AlTiCrN Blade diameter tolerance(mm) 0~-0.02 Torsion Angle details 38°/41°
Material MG

Additional Products in this Category

Tech Support