(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A low blade flat type with the blade shape that's ideal for counter boring
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | |
Outer Diameter D |
|||||
TSC-ZEM3S | 3 | 8 | 50 | 6 | 1 |
3.3 | 8 | 50 | 6 | 1 | |
3.5 | 10 | 50 | 6 | 1 | |
4 | 11 | 50 | 6 | 1 | |
4.2 | 11 | 50 | 6 | 1 | |
4.5 | 11 | 50 | 6 | 1 | |
5 | 13 | 60 | 6 | 1 | |
5.5 | 13 | 60 | 6 | 1 | |
6 | 13 | 60 | 6 | 2 | |
6.5 | 16 | 70 | 6 | 3 | |
6.8 | 16 | 70 | 6 | 3 | |
7 | 16 | 70 | 6 | 3 | |
7.1 | 16 | 70 | 6 | 3 | |
7.2 | 16 | 70 | 6 | 3 | |
7.3 | 16 | 70 | 6 | 3 | |
7.4 | 16 | 70 | 6 | 3 | |
7.5 | 16 | 70 | 6 | 3 | |
7.6 | 16 | 70 | 6 | 3 | |
7.7 | 16 | 70 | 6 | 3 | |
7.8 | 16 | 70 | 6 | 3 | |
7.9 | 16 | 70 | 6 | 3 | |
8 | 19 | 70 | 8 | 2 | |
8.5 | 19 | 80 | 8 | 3 | |
9 | 19 | 80 | 8 | 3 | |
9.5 | 19 | 80 | 8 | 3 | |
10 | 22 | 80 | 10 | 2 | |
10.3 | 22 | 80 | 10 | 3 | |
10.5 | 22 | 90 | 10 | 3 | |
11 | 22 | 90 | 10 | 3 | |
11.5 | 22 | 90 | 10 | 3 | |
12 | 22 | 90 | 12 | 2 | |
12.5 | 22 | 85 | 12 | 3 | |
13 | 26 | 85 | 12 | 3 | |
14 | 26 | 85 | 12 | 3 | |
15 |
26 | 105 | 12 | 3 | |
16 | 32 | 110 | 16 | 2 |
For Cutting Conditions, Refer to >>Click here.
● It achieves an effect similar to a reamer by leaving a round land width (the width of the cylindrical part of the peripheral blade without neck relief), increasing the surface machining accuracy.
● The bottom blade is nearly flat, ideal for finishing countersunk holes.
● It has a 3-flute blade shape that suppresses the chatter that tends to result from hole drilling and countersunk hole machining.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy | Number of Flutes(sheet) | 3 | Model | Square |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting / Countersunk | Geometry | Sharp Corner |
Helix Angle (θ) | Standard Helix (30 to 40°) | Additional Classification | Stocked Product | Tolerance of OD(mm) | 0 ~ -0.02 |
● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy