(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toglon Miniature Hard SP 90° ALT Coating

Toglon Miniature Hard SP 90° ALT Coating
  • Volume Discount

[Features]
· HRC40-72 hardened steel can be machined. High torsional shape exhibits performance hitherto unseen with hardened steel, die steel, Copal, Hastelloy, etc., achieving the best surface roughness with a 3-flute long cutting edge and remarkable life.

PDF

Part Number

Configured Part Number is shown.

Part Number
TGHMSP0.1CBALT
TGHMSP0.2CBALT
TGHMSP0.3CBALT
TGHMSP0.4CBALT
TGHMSP0.5CBALT
TGHMSP0.7CBALT
TGHMSP1CBALT
TGHMSP1.5CBALT
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Minimum chamfering diameter d
(mm)
Maximum Chamfering Width d1
(mm)
Pivot Length
(mm)
1 Piece(s)Available

8 Days or more

0.10.020.10.3
1 Piece(s)Available

8 Days or more

0.20.040.20.6
1 Piece(s)Available

8 Days or more

0.30.060.30.9
1 Piece(s)Available

8 Days or more

0.40.080.41.2
1 Piece(s)Available

8 Days or more

0.50.10.51.5
1 Piece(s)Available

8 Days or more

0.70.140.72.1
1 Piece(s)Available

8 Days or more

10.213
1 Piece(s)Available

8 Days or more

1.50.31.54.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Minimum chamfering diameter d
(mm)
Maximum Chamfering Width d1
(mm)
Pivot Length
(mm)

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Both square (θ) 90 work material Quenched and tempered steel / high hardness steel
Single blade, two blades Single blade Peripheral Blade Y/N NA Tool Material Type Carbide
Coating Y/N Available Coating Type ALT shank diameter(mm) 3
Rotation Direction Right blade Overall Length L(mm) 50

Additional Products in this Category

Tech Support