(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Starting Drill GSS

Starting Drill GSS
  • Volume Discount

Drill for positioning and chamfering.
[Features]
· TiN coating achieves longer life.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GSS-3-90
GSS-3-135
GSS-4-90
GSS-4-135
GSS-5-90
GSS-5-135
GSS-6-90
GSS-6-135
GSS-8-90
GSS-8-135
GSS-10-90
GSS-10-135
GSS-12-90
GSS-16-90
GSS-20-90
GSS-25-90
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Blade diameter (D)
(mm)
Shank diameter (d)
(mm)
Groove Length
(mm)
Overall Length
(mm)
Blade diameter tolerance
1 Piece(s)Available

8 Days or more

90331250-0.01~0
1 Piece(s)Available

8 Days or more

135331250-0.01~0
1 Piece(s)Available

12 Days or more

90441555-0.015~0
1 Piece(s)Available

8 Days or more

135441555-0.012~0
1 Piece(s)Available

8 Days or more

90551860-0.015~0
1 Piece(s)Available

8 Days or more

135551860-0.012~0
1 Piece(s)Available

8 Days or more

90662065-0.015~0
1 Piece(s)Available

12 Days or more

135662065-0.012~0
1 Piece(s)Available

8 Days or more

90882580-0.015~0
1 Piece(s)Available

8 Days or more

135882580-0.015~0
1 Piece(s)Available

12 Days or more

9010103090-0.015~0
1 Piece(s)Available

12 Days or more

13510103090-0.015~0
1 Piece(s)Available

8 Days or more

90121235100-0.018~0
1 Piece(s)Available

8 Days or more

90161640115-0.018~0
1 Piece(s)Available

8 Days or more

90202050130-0.021~0
1 Piece(s)Available

8 Days or more

90252560150-0.021~0

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Drilling work material general steel / Cast Iron / Aluminum / Copper Tool Material Type Cobalt HSS
Coating Y/N Available Coating Type TiN blade shape Right Hand Blade Right Torsion 15°-20°
Number of flutes 2

Additional Products in this Category

Tech Support