(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ideal for the Deep Chamfering of Workpieces [Note: When V groove machining, a flat surface is left on the core thickness portion]
Part Number
Configured Part Number is shown.
Part Number |
---|
TSC-LS-SVEM3-90 |
TSC-LS-SVEM4-90 |
TSC-LS-SVEM6-90 |
TSC-LS-SVEM8-90 |
TSC-LS-SVEM10-90 |
TSC-LS-SVEM12-90 |
Loading...
Model Number | Double Angle θ |
Tip Core Thickness D1 |
Overall Length L |
Shank Diameter d |
|
Outer Diameter D |
|||||
TSC-LS-SVEM | 3 | 90° | ≤ 0.3 | 80 | 3 |
4 | 90° | ≤ 0.3 | 100 | 4 | |
6 | 90° | ≤ 0.3 | 100 | 6 | |
8 | 90° | ≤ 0.3 | 130 | 8 | |
10 | 90° | ≤ 0.3 | 150 | 10 | |
12 | 90° | ≤ 0.3 | 150 | 12 |
For Cutting Conditions, Refer to >>Click here.
● Ideal for chamfering and V-grooving.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high speed machining / dry machining.
● The long models are ideal for machining deep grooves.
Use | Centering (Positioning) / Hole Chamfer / Chamfering / Horizontal / V Groove | Double Angle (θ) | 90 | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Copper |
---|---|---|---|---|---|
Single Blade / Double Blade | Single Blade | Peripheral Blade Availability | Included | Tool Material Type | Carbide |
Coating Presence | Included | Coating Type | Ts | Tip Core Thickness | ≤ 0.3 |
Diameter Tolerance | 0 – -0.02 | Tolerance of Shank Diameter | h6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy