(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide End Mill, Phoenix (Deep Feeder Radius) PHX-DFR

Carbide End Mill, Phoenix (Deep Feeder Radius) PHX-DFR
  • Volume Discount

Adopts an ultra-heat-resistant and ultra-hard WXS coating

PDF

Part Number

Configured Part Number is shown.

Part Number
PHX-DFR-6XR1.5
PHX-DFR-8XR2
PHX-DFR-10XR2
PHX-DFR-12XR2
PHX-DFR-16XR3
PHX-DFR-20XR3
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

61.5128063090512
1 Piece(s)Available

8 Days or more

82169083090516
1 Piece(s)Available

8 Days or more

10220100103090520
1 Piece(s)Available

8 Days or more

12224120123090522
1 Piece(s)Available

8 Days or more

16332130163090526
1 Piece(s)Available

8 Days or more

20340150203090530
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron Number of Flutes(sheet) 3 Model Radius
Processing Applications Plane / Side / Curved surface / Groove / Plunging (Z feed) Coating For High Hardness (Silicone Group) Helix Angle (Θ) Powerful Torsion (45°-60°)
Surface Treatment WXS

Additional Products in this Category

Tech Support