(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
TS coated high-helix type with excellent oxidation resistance and hardness
Part Number
Configured Part Number is shown.
TSC-MSXR16
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Number of Flutes | Figure | |
Outer Diameter D |
||||||
TSC-MSXR | 1 | 2.5 | 60 | 6 | 4 | 1 |
1.5 | 3.8 | 60 | 6 | 4 | 1 | |
2 | 5 | 60 | 6 | 4 | 1 | |
2.5 | 6.3 | 60 | 6 | 4 | 1 | |
3 | 10 | 60 | 6 | 4 | 1 | |
3.5 | 12 | 60 | 6 | 4 | 1 | |
4 | 12 | 60 | 6 | 4 | 1 | |
4.5 | 15 | 60 | 6 | 4 | 1 | |
5 | 15 | 60 | 6 | 4 | 1 | |
5.5 | 15 | 60 | 6 | 4 | 1 | |
6 | 15 | 60 | 6 | 6 | 2 | |
8 | 20 | 75 | 8 | 6 | 2 | |
10 | 25 | 80 | 10 | 6 | 2 | |
12 | 30 | 100 | 12 | 6 | 2 | |
14 | 35 | 105 | 16 | 6 | 1 | |
16 | 40 | 110 | 16 | 6 | 2 | |
18 | 40 | 120 | 20 | 6 | 1 | |
20 | 45 | 130 | 20 | 6 | 2 | |
22 | 45 | 135 | 20 | 6 | 3 | |
25 | 50 | 140 | 25 | 8 | 2 |
For Cutting Conditions, Refer to >>Click here.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and is ideal for high speed machining / dry machining.
● The corners of the blade tip are slightly rounded to prevent chipping when cutting high hardness steel.
● The tool has high rigidity, reducing the chances of tool breakage to a minimum level when cutting side surfaces.
● Capable of machining high hardness steel up to 65 HRC.
Outer Diameter (D)(φ) | 16 | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron | Flute Length (ℓ)(mm) | 40 |
---|---|---|---|---|---|
Number of Flutes(sheet) | 6 | Model | Highly-Helical | Coating | For High Hardness (Silicone-Based) |
Shank Diameter (d)(mm) | 16 | Overall Length (L)(mm) | 110 | Processing Applications | Flat Surface / Side Surface |
Geometry | Ultra-Small R | Helix Angle (θ) | Powerful Helix (45° to 60°) | Additional Classification | Stocked Product |
Tolerance of OD(mm) | -0.032 ~ -0.059 | Figure | 2 | ● Inventory Product □ Manufacturer Product | ● |
Please check the type/dimensions/specifications of the part TSC-MSXR16 in the TSC Series Carbide High-helical End Mill for High-hardness Steel Machining, Multi-blade, 50° Spiral/Regular Model series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy