(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Strongly compatible with the cost reduction of roughing with the limited special price for standard sizes [C-Value]
Part Number
Configured Part Number is shown.
Part Number |
---|
XAC-RFPR6 |
XAC-RFPR8 |
XAC-RFPR10 |
XAC-RFPR12 |
XAC-RFPR14 |
XAC-RFPR16 |
XAC-RFPR20 |
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Number of Flutes | |
Outer Diameter D |
|||||
XAC-RFPR | 6 | 16 | 57 | 6 | 3 |
8 | 16 | 63 | 8 | 3 | |
10 | 22 | 72 | 10 | 4 | |
12 | 26 | 83 | 12 | 4 | |
14 | 26 | 83 | 14 | 4 | |
16 | 32 | 92 | 16 | 4 | |
20 | 38 | 104 | 20 | 4 |
For Cutting Conditions, Refer to >>Click here.
● The excellent chip discharge makes it ideal for high speed cutting or groove cutting.
● It adopts a fine pitch nick that delivers a finish with good surface roughness after machining.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy | Model | Roughing | Coating | TiAlN |
---|---|---|---|---|---|
Geometry | C Surface | Helix Angle (θ) | Weak Helix (15 to 25°) | Additional Classification | Stocked Product |
● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy