(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Helix Chamfer Type of the Popular Product
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number | Beveling Angle θ |
Shank Diameter d |
Flute Length ℓ |
Overall Length L |
Shank Diameter d |
|
Outer Diameter D |
||||||
TSC-MEM2S | 3 | 60° | — | 6 | 50 | 3 |
3 | 90° | — | 6 | 50 | 3 | |
3 | 90° | 6 | 6 | 50 | 6 | |
3 | 120° | — | 6 | 50 | 3 | |
3 | 120° | 6 | 6 | 50 | 6 | |
4 | 60° | — | 8 | 50 | 4 | |
4 | 90° | — | 8 | 50 | 4 | |
4 | 90° | 6 | 8 | 50 | 6 | |
4 | 120° | — | 8 | 50 | 4 | |
4 | 120° | 6 | 8 | 50 | 6 | |
6 | 60° | — | 12 | 50 | 6 | |
6 | 90° | — | 12 | 50 | 6 | |
6 | 120° | — | 12 | 50 | 6 | |
8 | 60° | — | 16 | 55 | 8 | |
8 | 90° | — | 16 | 55 | 8 | |
8 | 120° | — | 16 | 55 | 8 | |
10 | 60° | — | 20 | 65 | 10 | |
10 | 90° | — | 20 | 65 | 10 | |
10 | 120° | — | 20 | 65 | 10 | |
12 | 60° | — | 24 | 75 | 12 | |
12 | 90° | — | 24 | 75 | 12 | |
12 | 120° | — | 24 | 75 | 12 |
[ ! ]For chamfer angle (θ) and shank diameter (d) specifications listed in blue, specify both a chamfer angle (θ) and shank diameter (d).
For Cutting Conditions, Refer to >>Click here.
● Ideal for chamfering. ● It has a peripheral blade that allows for inclined, contour and helical cutting.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high speed machining / dry machining.
● The peripheral blade has twisting that allows for machining as per the figure above. ● It can also be used as a deburring tool.
Use | Centering (Positioning) / Hole Chamfer / Chamfering / Horizontal | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Single Blade / Double Blade | Single Blade |
---|---|---|---|---|---|
Peripheral Blade Availability | Included | Tool Material Type | Carbide | Coating Presence | Included |
Coating Type | Ts | Diameter Tolerance | 0 – -0.02 | Tolerance of Shank Diameter | h6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy