(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toglon Sharp SP 90° Carbide Long Type

Toglon Sharp SP 90° Carbide Long Type
  • Volume Discount

[Features]
· Causes fewer burrs and less chattering and provides clean surface roughness: Enables chamfering of multiple diameters with a single unit.
· Finish is the same quality, brilliant surface roughness.

PDF

Part Number

Configured Part Number is shown.

Part Number
90LTG3CB
90LTG4CB
90LTG6CB
90LTG8CB
90LTG10CB
90LTG12CB
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
shank diameter
(mm)
Overall Length L
(mm)
1 Piece(s)Available

8 Days or more

33100
1 Piece(s)Available

8 Days or more

44100
1 Piece(s)Available

8 Days or more

66100
1 Piece(s)Available

8 Days or more

88150
1 Piece(s)Available

8 Days or more

1010150
1 Piece(s)Available

8 Days or more

1212150
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
shank diameter
(mm)
Overall Length L
(mm)

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Both square (θ) 90 work material general steel / Aluminum / Titanium / Copper / Resin
Single blade, two blades Single blade Peripheral Blade Y/N NA Tool Material Type Carbide
Coating Y/N NA Rotation Direction Right blade

Additional Products in this Category

Tech Support