(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Chamfering Cutter

New Chamfering Cutter
  • Volume Discount

Chamfering 1-flute
For complete product overview and details on New Chamfering Cutter see the sections below:

PDF

Part Number

Configured Part Number is shown.

NF6-60

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

ApplicationChamfering/HorizontalTip angle (θ)60
Blade diameter (D)(mm)6work materialgeneral steel[○] / Quenched and tempered steel[○] / Aluminum[○] / Copper[○]
Tool Material TypeHigh-speed steelShank diameter (d)(mm)6
blade shapeRight blade straightShank toleranceh8
Overall Length(mm)60Number of flutes1
Body(mm)5.2 - -
Part Number
NF6-60
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Application Chamfering/Horizontal Tip angle (θ) 60 Blade diameter (D)(mm) 6
work material general steel / Quenched and tempered steel / Aluminum / Copper Tool Material Type High-speed steel Shank diameter (d)(mm) 6
blade shape Right blade straight Shank tolerance h8 Overall Length(mm) 60
Number of flutes 1 Body(mm) 5.2

Please check the type/dimensions/specifications of the part NF6-60 in the New Chamfering Cutter series.

Additional Products in this Category

Tech Support