(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Tapered Ball End Mill, 4-Flute/Long Model (Part Numbers)

TSC Series Carbide Tapered Ball End Mill, 4-Flute/Long Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Price Reduction

The tapered ball type that's ideal for the machining of deep rib grooves is made significantly more affordable

  • TS
  • General Steel
  • 4 Flutes
  • L (Long)

TSC series carbide tapered ball end mill, 4-flute / long model:Related Image

Part Number
TSC-TBEM4LB0.3-0.5-4
TSC-TBEM4LB0.3-0.5-6
TSC-TBEM4LB0.3-1-4
TSC-TBEM4LB0.3-1-6
TSC-TBEM4LB0.3-2-4
TSC-TBEM4LB0.3-2-6
TSC-TBEM4LB0.4-0.5-6
TSC-TBEM4LB0.4-0.5-8
TSC-TBEM4LB0.4-1-8
TSC-TBEM4LB0.4-1.5-6
TSC-TBEM4LB0.4-1.5-8
TSC-TBEM4LB0.4-2-8
TSC-TBEM4LB0.5-0.5-10
TSC-TBEM4LB0.5-0.5-12
TSC-TBEM4LB0.5-0.5-16
TSC-TBEM4LB0.5-1-10
TSC-TBEM4LB0.5-1-12
TSC-TBEM4LB0.5-1-16
TSC-TBEM4LB0.5-1.5-10
TSC-TBEM4LB0.5-1.5-12
TSC-TBEM4LB0.5-1.5-16
TSC-TBEM4LB0.5-2-10
TSC-TBEM4LB0.5-2-12
TSC-TBEM4LB0.5-2-16
TSC-TBEM4LB0.75-0.5-10
TSC-TBEM4LB0.75-0.5-12
TSC-TBEM4LB0.75-0.5-16
TSC-TBEM4LB0.75-1-10
TSC-TBEM4LB0.75-1-12
TSC-TBEM4LB0.75-1-16
TSC-TBEM4LB0.75-2-10
TSC-TBEM4LB0.75-2-16
TSC-TBEM4LB1-0.5-10
TSC-TBEM4LB1-0.5-30
TSC-TBEM4LB1-1-10
TSC-TBEM4LB1-1-20
TSC-TBEM4LB1-1-30
TSC-TBEM4LB1-1.5-10
TSC-TBEM4LB1-1.5-20
TSC-TBEM4LB1-1.5-30
TSC-TBEM4LB1-2-10
TSC-TBEM4LB1-2-20
TSC-TBEM4LB1-2-30
TSC-TBEM4LB1.25-1-30
TSC-TBEM4LB1.25-1.5-20
TSC-TBEM4LB1.25-1.5-30
TSC-TBEM4LB1.25-2-10
TSC-TBEM4LB1.25-2-20
TSC-TBEM4LB1.25-2-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Single Angle (θ)
(Degree)
Flute Length (ℓ)
(mm)
R Size
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Large Tip Diameter D1
(mm)
1 Piece(s)Available

8 Days or more

0.540.34450.66
1 Piece(s)Available

8 Days or more

0.560.34450.7
1 Piece(s)Available

8 Days or more

140.34450.73
1 Piece(s)Available

8 Days or more

160.34450.8
1 Piece(s)Available

8 Days or more

240.34450.86
1 Piece(s)Available

8 Days or more

260.34451
1 Piece(s)Available

8 Days or more

0.560.44500.9
1 Piece(s)Available

8 Days or more

0.580.44500.93
1 Piece(s)Available

8 Days or more

180.44501.07
1 Piece(s)Available

8 Days or more

1.560.44501.09
1 Piece(s)Available

8 Days or more

1.580.44501.2
1 Piece(s)Available

8 Days or more

280.44501.33
1 Piece(s)Available

8 Days or more

0.5100.54501.17
1 Piece(s)Available

8 Days or more

0.5120.54501.2
1 Piece(s)Available

8 Days or more

0.5160.54601.27
1 Piece(s)Available

8 Days or more

1100.54501.33
1 Piece(s)Available

8 Days or more

1120.54501.4
1 Piece(s)Available

8 Days or more

1160.54601.54
1 Piece(s)Available

8 Days or more

1.5100.54501.5
1 Piece(s)Available

8 Days or more

1.5120.54501.6
1 Piece(s)Available

8 Days or more

1.5160.54601.81
1 Piece(s)Available

8 Days or more

2100.54501.66
1 Piece(s)Available

8 Days or more

2120.54501.8
1 Piece(s)Available

8 Days or more

2160.54602.08
1 Piece(s)Available

8 Days or more

0.5100.754501.66
1 Piece(s)Available

8 Days or more

0.5120.754501.7
1 Piece(s)Available

8 Days or more

0.5160.754601.77
1 Piece(s)Available

8 Days or more

1100.754501.82
1 Piece(s)Available

8 Days or more

1120.754501.89
1 Piece(s)Available

8 Days or more

1160.754602.03
1 Piece(s)Available

8 Days or more

2100.754502.15
1 Piece(s)Available

8 Days or more

2160.754602.57
1 Piece(s)Available

8 Days or more

0.51014502.16
1 Piece(s)Available

8 Days or more

0.53014702.51
1 Piece(s)Available

8 Days or more

11014502.31
1 Piece(s)Available

8 Days or more

12014602.66
1 Piece(s)Available

8 Days or more

13014703.01
1 Piece(s)Available

8 Days or more

1.51014502.47
1 Piece(s)Available

8 Days or more

1.52014603
1 Piece(s)Available

8 Days or more

1.53014703.52
1 Piece(s)Available

8 Days or more

21014502.63
1 Piece(s)Available

8 Days or more

22014603.33
1 Piece(s)Available

8 Days or more

23014704.03
1 Piece(s)Available

8 Days or more

1301.254703.5
1 Piece(s)Available

8 Days or more

1.5201.254603.48
1 Piece(s)Available

8 Days or more

1.5301.254704.01
1 Piece(s)Available

8 Days or more

2101.254503.11
1 Piece(s)Available

8 Days or more

2201.254603.81
1 Piece(s)Available

8 Days or more

2301.256704.51

Loading...

  1. 1

Specifications

TSC series carbide tapered ball end mill, 4-flute / long model:Related Image

 

Model Number       Large Tip Diameter
D1
Overall Length
L
Shank Diameter
d
Tip
R
Single Angle
θ
Flute Length
TSC-TBEM4LB 0.3 0.5° 4 0.66 45 4
6 0.7 45 4
4 0.73 45 4
6 0.8 45 4
4 0.86 45 4
6 1 45 4
0.4 0.5° 6 0.9 50 4
8 0.93 50 4
6 1 50 4
8 1.07 50 4
1.5° 6 1.09 50 4
8 1.2 50 4
6 1.19 50 4
8 1.33 50 4
0.5 0.5° 10 1.17 50 4
12 1.2 50 4
16 1.27 60 4
10 1.33 50 4
12 1.4 50 4
16 1.54 60 4
1.5° 10 1.5 50 4
12 1.6 50 4
16 1.81 60 4
10 1.66 50 4
12 1.8 50 4
16 2.08 60 4



Model Number       Large Tip Diameter
D1
Overall Length
L
Shank Diameter
d
Tip
R
Single Angle
θ
Flute Length
TSC-TBEM4LB 0.75 0.5° 10 1.66 50 4
12 1.7 50 4
16 1.77 60 4
10 1.82 50 4
12 1.89 50 4
16 2.03 60 4
1.5° 10 1.98 50 4
12 2.09 50 4
16 2.3 60 4
10 2.15 50 4
12 2.29 50 4
16 2.57 60 4
1 0.5° 10 2.16 50 4
20 2.33 60 4
30 2.51 70 4
10 2.31 50 4
20 2.66 60 4
30 3.01 70 4
1.5° 10 2.47 50 4
20 3 60 4
30 3.52 70 4
10 2.63 50 4
20 3.33 60 4
30 4.03 70 4
1.25 0.5° 10 2.65 50 4
20 2.83 60 4
30 3 70 4
10 2.81 50 4
20 3.15 60 4
30 3.5 70 4
1.5° 10 2.96 50 4
20 3.48 60 4
30 4.01 70 4
10 3.11 50 4
20 3.81 60 4
30 4.51 70 6


For Cutting Conditions, Refer to >>Click here.

More Information


Has a new TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and ideal for high-speed machining / dry machining.
A blade length can be selected to match the rib groove depth. (Select a bit with a blade length as short as possible in order to retain rigidity)

Basic Information

Model Tapered Bore Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron / Aluminum / Copper Number of Flutes(sheet) 4
Coating For High Hardness (Silicone-Based) Helix Angle (Θ) Standard Helix (30 to 40°)

Additional Products in this Category

Complementary Products

Tech Support