(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapered Long Blade End Mill NTEL-2

Tapered Long Blade End Mill NTEL-2
  • Volume Discount

•Model: Tapered Square
•Coating: Non-Coated
•Number Of Flutes (sheet): 2
•Torsional Angle (°): Standard torsion (30-40°)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NTEL-2-1-0.5
NTEL-2-1-1.5
NTEL-2-1-2
NTEL-2-1-2.5
NTEL-2-1-3
NTEL-2-1-5
NTEL-2-1-15
NTEL-2-1.5-0.5
NTEL-2-1.5-1.5
NTEL-2-1.5-2.5
NTEL-2-1.5-3
NTEL-2-1.5-10
NTEL-2-1.5-20
NTEL-2-2-0.5
NTEL-2-2-1
NTEL-2-2-1.5
NTEL-2-2-2
NTEL-2-2-2.5
NTEL-2-2-3
NTEL-2-2-5
NTEL-2-2-10
NTEL-2-2-20
NTEL-2-2.5-0.5
NTEL-2-2.5-1
NTEL-2-2.5-1.5
NTEL-2-2.5-2
NTEL-2-2.5-2.5
NTEL-2-2.5-3
NTEL-2-3-10
NTEL-2-3-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Single corner (θ)
(Degree)
Tip diameter (D)
(φ)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Manufacturer Code (d1) Large End Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s)Available

8 Days or more

0.511044501-00322-001011.17
1 Piece(s)Available

8 Days or more

1.511044501-00322-001031.52
1 Piece(s)Available

8 Days or more

211044501-00322-001041.7
1 Piece(s)Available

8 Days or more

2.511044501-00322-001051.87
1 Piece(s)Available

8 Days or more

311044501-00322-001062.05
1 Piece(s)Available

8 Days or more

511044501-00323-001022.75
1 Piece(s)Available

8 Days or more

1519.366001-00323-00105615°
1 Piece(s)Available

8 Days or more

0.51.51044501-00322-001511.67
1 Piece(s)Available

8 Days or more

1.51.51044501-00322-001532.02
1 Piece(s)Available

8 Days or more

2.51.51044501-00322-001552.37
1 Piece(s)Available

8 Days or more

31.51044501-00322-001562.55
1 Piece(s)Available

8 Days or more

101.51065001-00323-001545.0310°
1 Piece(s)Available

8 Days or more

201.51086501-00323-001568.78-
1 Piece(s)Available

8 Days or more

0.521345001-00322-002012.22
1 Piece(s)Available

8 Days or more

121345001-00322-002022.45
1 Piece(s)Available

8 Days or more

1.521345001-00322-002032.68
1 Piece(s)Available

8 Days or more

221345001-00322-002042.9
1 Piece(s)Available

8 Days or more

2.521345001-00322-002053.13
1 Piece(s)Available

8 Days or more

321345001-00322-002063.36-
1 Piece(s)Available

8 Days or more

521365001-00322-002074.27
1 Piece(s)Available

8 Days or more

1021366001-00323-002046.58-
1 Piece(s)Available

8 Days or more

20213108001-00323-0020611.46-
1 Piece(s)Available

8 Days or more

0.52.51545501-00322-002512.76
1 Piece(s)Available

8 Days or more

12.51545501-00322-002523.03
1 Piece(s)Available

8 Days or more

1.52.51545501-00322-002533.29
1 Piece(s)Available

8 Days or more

22.51545501-00322-002543.55-
1 Piece(s)Available

8 Days or more

2.52.51545501-00322-002553.81-
1 Piece(s)Available

8 Days or more

32.51545501-00322-002564.07-
1 Piece(s)Available

8 Days or more

10320107001-00323-0030410.05-
1 Piece(s)Available

8 Days or more

203201610001-00323-0030617.56-

Loading...

  1. 1

Basic Information

Type Tapered square Work material General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin Number of flutes(sheet) 2
Coating Non-Coated Torsional Angle(°) Standard torsion (30-40°)

Additional Products in this Category

Tech Support