(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ideal for rib groove gradient machining of plastic mold
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number | Large Tip Diameter D1 |
Overall Length L |
Shank Diameter d |
|||
Outer Diameter D |
Single Angle θ |
Flute Length ℓ |
||||
TSC-TEM4LB | 0.4 | 0.5° | 2 | 0.43 | 40 | 3 |
1° | 2 | 0.47 | 40 | 3 | ||
1.5° | 2 | 0.50 | 40 | 3 | ||
2° | 2 | 0.54 | 40 | 3 | ||
0.5° | 3 | 0.47 | 40 | 3 | ||
1° | 3 | 0.54 | 40 | 3 | ||
1.5° | 3 | 0.61 | 40 | 3 | ||
2° | 3 | 0.68 | 40 | 3 | ||
0.5 | 0.5° | 4 | 0.57 | 40 | 3 | |
1° | 4 | 0.64 | 40 | 3 | ||
1.5° | 4 | 0.71 | 40 | 3 | ||
2° | 4 | 0.78 | 40 | 3 | ||
0.6 | 0.5° | 4 | 0.67 | 40 | 3 | |
1° | 4 | 0.74 | 40 | 3 | ||
1.5° | 4 | 0.81 | 40 | 3 | ||
2° | 4 | 0.88 | 40 | 3 | ||
0.5° | 6 | 0.70 | 40 | 3 | ||
1° | 6 | 0.81 | 40 | 3 | ||
1.5° | 6 | 0.91 | 40 | 3 | ||
2° | 6 | 1.02 | 40 | 3 | ||
0.8 | 0.5° | 6 | 0.90 | 45 | 4 | |
1° | 6 | 1.01 | 45 | 4 | ||
1.5° | 6 | 1.11 | 45 | 4 | ||
2° | 6 | 1.22 | 45 | 4 | ||
0.5° | 8 | 0.94 | 45 | 4 | ||
1° | 8 | 1.08 | 45 | 4 | ||
1.5° | 8 | 1.22 | 45 | 4 | ||
2° | 8 | 1.36 | 45 | 4 |
Model Number | Large Tip Diameter D1 |
Overall Length L |
Shank Diameter d |
|||
Outer Diameter D |
Single Angle θ |
Flute Length ℓ |
||||
TSC-TEM4LB | 1 | 0.5° | 6 | 1.10 | 45 | 4 |
1° | 6 | 1.21 | 45 | 4 | ||
1.5° | 6 | 1.31 | 45 | 4 | ||
2° | 6 | 1.42 | 45 | 4 | ||
0.5° | 8 | 1.14 | 45 | 4 | ||
1° | 8 | 1.28 | 45 | 4 | ||
1.5° | 8 | 1.42 | 45 | 4 | ||
2° | 8 | 1.56 | 45 | 4 | ||
0.5° | 10 | 1.17 | 45 | 4 | ||
1° | 10 | 1.35 | 45 | 4 | ||
1.5° | 10 | 1.52 | 45 | 4 | ||
2° | 10 | 1.70 | 45 | 4 | ||
1.2 | 0.5° | 8 | 1.34 | 45 | 4 | |
1° | 8 | 1.48 | 45 | 4 | ||
1.5° | 8 | 1.62 | 45 | 4 | ||
2° | 8 | 1.76 | 45 | 4 | ||
0.5° | 10 | 1.37 | 45 | 4 | ||
1° | 10 | 1.55 | 45 | 4 | ||
1.5° | 10 | 1.72 | 45 | 4 | ||
2° | 10 | 1.90 | 45 | 4 | ||
1.5 | 0.5° | 10 | 1.67 | 50 | 4 | |
1° | 10 | 1.85 | 50 | 4 | ||
1.5° | 10 | 2.02 | 50 | 4 | ||
2° | 10 | 2.20 | 50 | 4 | ||
0.5° | 12 | 1.71 | 50 | 4 | ||
1° | 12 | 1.92 | 50 | 4 | ||
1.5° | 12 | 2.13 | 50 | 4 | ||
2° | 12 | 2.34 | 50 | 4 | ||
2 | 0.5° | 12 | 2.21 | 50 | 4 | |
1° | 12 | 2.42 | 50 | 4 | ||
1.5° | 12 | 2.63 | 50 | 4 | ||
2° | 12 | 2.84 | 50 | 4 |
For Cutting Conditions, Refer to >>Click here.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
● The blade tip has a sharp edge allowing corner edges to also be machined.
Model | Tapered Square | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron / Aluminum / Copper | Number of Flutes(sheet) | 4 |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Helix Angle (Θ) | Standard Helix (30 to 40°) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy