(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Tapered Square
•Coating: TiCN
•Number Of Flutes (sheet): 4
•Torsional Angle (°): Standard torsion (30-40°)
•(γ) Neck Angle (°): 9°
Part Number |
---|
Loading...
Type | Tapered square | Work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Copper | Number of flutes(sheet) | 4 |
---|---|---|---|---|---|
Coating | TiCN | Torsional Angle(°) | Standard torsion (30-40°) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy