(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Roughing End Mill, 45° Spiral/Fine Pitch/Long Model

TSC Series Carbide Roughing End Mill, 45° Spiral/Fine Pitch/Long Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

45° helix roughing that's capable of high-efficiency machining by high-speed rotation

  • TS
  • General Steel
  • L (Long)

TSC series carbide roughing end mill, 45° spiral / fine pitch / long model:Related Image

Part Number
SN-TSC-HRFPL6-[30-75/1]-25
SN-TSC-HRFPL8-[35-76/1]-30
SN-TSC-HRFPL10-[40-70/1]-35
SN-TSC-HRFPL12-[45-90/1]-40
SN-TSC-HRFPL16-[60-88/1]-55
SN-TSC-HRFPL20-[70-112/1]-65
TSC-HRFPL6
TSC-HRFPL8
TSC-HRFPL10
TSC-HRFPL12
TSC-HRFPL16
TSC-HRFPL20
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications Additional Classification ● Inventory Product □ Manufacturer Product
1 Piece(s)

10 Days or more

6253610030 ~ 75Flat Surface / Side Surface / Groove / Inclined CuttingStandard Neck Relief
1 Piece(s)

10 Days or more

8304810035 ~ 76Flat Surface / Side Surface / Inclined CuttingStandard Neck Relief
1 Piece(s)

10 Days or more

103541010040 ~ 70Flat Surface / Side Surface / Inclined CuttingStandard Neck Relief
1 Piece(s)

10 Days or more

124041212045 ~ 90Flat Surface / Side Surface / Inclined CuttingStandard Neck Relief
1 Piece(s)

10 Days or more

165541612060 ~ 88Flat Surface / Side Surface / Inclined CuttingStandard Neck Relief
1 Piece(s)

10 Days or more

206542015070 ~ 112Flat Surface / Side Surface / Inclined CuttingStandard Neck Relief
1 Piece(s)Available

8 Days or more

62536100-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product
1 Piece(s)Available

8 Days or more

83048100-Flat Surface / Side Surface / Inclined CuttingStocked Product
1 Piece(s)Available

8 Days or more

1035410100-Flat Surface / Side Surface / Inclined CuttingStocked Product
1 Piece(s)Available

8 Days or more

1240412120-Flat Surface / Side Surface / Inclined CuttingStocked Product
1 Piece(s)Available

8 Days or more

1655416120-Flat Surface / Side Surface / Inclined CuttingStocked Product
1 Piece(s)Available

8 Days or more

2065420150-Flat Surface / Side Surface / Inclined CuttingStocked Product

Loading...

  1. 1

Specifications

TSC series carbide roughing end mill, 45° spiral / fine pitch / long model:Related Image

 

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Number of Flutes
Outer Diameter
D
TSC-HRFPL 6 25 100 6 3
8 30 100 8 4
10 35 100 10 4
12 40 120 12 4
16 55 120 16 4
20 65 150 20 4



For Cutting Conditions, Refer to >>Click here.

More Information


It has a new TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high speed machining / dry machining.
Adopts a 45° twisted structure that allows for high speed rotation.
Adopts a fine pitch nick that delivers a finish with good surface roughness after machining.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Cast Iron / Aluminum Alloy / Copper Alloy Model Roughing Coating For High Hardness (Silicone-Based)
Geometry C Surface Helix Angle (θ) Powerful Helix (45° to 60°) Tolerance of OD(mm) ±0.06

Additional Products in this Category

Complementary Products

Tech Support