(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A single unit compatible with both the roughing and medium roughing
Part Number
Configured Part Number is shown.
Part Number |
---|
SN-TSC-RFPL6-[30-75/1]-25 |
SN-TSC-RFPL8-[35-76/1]-30 |
SN-TSC-RFPL10-[40-70/1]-35 |
SN-TSC-RFPL12-[45-90/1]-40 |
SN-TSC-RFPL16-[60-93/1]-55 |
SN-TSC-RFPL20-[70-112/1]-65 |
TSC-RFPL6 |
TSC-RFPL8 |
TSC-RFPL10 |
TSC-RFPL12 |
TSC-RFPL16 |
TSC-RFPL20 |
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Number of Flutes | |
Outer Diameter D |
|||||
TSC-RFPL | 6 | 25 | 100 | 6 | 4 |
8 | 30 | 100 | 8 | 4 | |
10 | 35 | 100 | 10 | 4 | |
12 | 40 | 125 | 12 | 4 | |
16 | 55 | 125 | 16 | 4 | |
20 | 65 | 150 | 20 | 4 |
For Cutting Conditions, Refer to >>Click here.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and is ideal for high speed machining / dry machining.
● It adopts a fine pitch nick that delivers a finish with good surface roughness after machining.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy | Number of Flutes(sheet) | 4 | Model | Roughing |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Processing Applications | Flat Surface / Side Surface / Inclined Cutting | Geometry | Ultra-Small R |
Helix Angle (θ) | Weak Helix (15 to 25°) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy