(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Radius End Mill, 4-Flute/Short Model

TSC Series Carbide Radius End Mill, 4-Flute/Short Model

Move the mouse over the image to zoom

  • Volume Discount

4-blade design that enables efficient machining

  • TS
  • General Steel
  • 4 Flutes
  • S (Short)

Part Number

Configured Part Number is shown.

TSC series carbide radius end mill, 4-flute / short model:Related Image

Part Number
SN-TSC-CR-EM4S6-R0.2-[17-27/1]-12
SN-TSC-CR-EM4S6-R0.3-[17-27/1]-12
SN-TSC-CR-EM4S6-R0.5-[17-27/1]-12
SN-TSC-CR-EM4S6-R1-[17-27/1]-12
SN-TSC-CR-EM4S8-R0.5-[21-31/1]-16
SN-TSC-CR-EM4S8-R1-[21-31/1]-16
SN-TSC-CR-EM4S8-R2-[21-31/1]-16
SN-TSC-CR-EM4S10-R0.5-[25-35/1]-20
SN-TSC-CR-EM4S10-R1-[25-35/1]-20
SN-TSC-CR-EM4S10-R2-[25-35/1]-20
SN-TSC-CR-EM4S10-R3-[25-35/1]-20
SN-TSC-CR-EM4S12-R1-[29-45/1]-24
SN-TSC-CR-EM4S12-R1.5-[29-45/1]-24
SN-TSC-CR-EM4S12-R2-[29-45/1]-24
SN-TSC-CR-EM4S12-R3-[29-45/1]-24
SNR-TSC-CR-EM4S6-R0.2-[17-27/1]-[5-12/1]
SNR-TSC-CR-EM4S6-R0.3-[17-27/1]-[5-12/1]
SNR-TSC-CR-EM4S6-R0.5-[17-27/1]-[5-12/1]
SNR-TSC-CR-EM4S6-R1-[17-27/1]-[5-12/1]
SNR-TSC-CR-EM4S8-R0.5-[21-31/1]-[5-16/1]
SNR-TSC-CR-EM4S8-R1-[21-31/1]-[5-16/1]
SNR-TSC-CR-EM4S8-R2-[21-31/1]-[5-16/1]
SNR-TSC-CR-EM4S10-R0.5-[25-35/1]-[5-20/1]
SNR-TSC-CR-EM4S10-R1-[25-35/1]-[5-20/1]
SNR-TSC-CR-EM4S10-R2-[25-35/1]-[5-20/1]
SNR-TSC-CR-EM4S10-R3-[25-35/1]-[5-20/1]
SNR-TSC-CR-EM4S12-R1-[29-45/1]-[5-24/1]
SNR-TSC-CR-EM4S12-R1.5-[29-45/1]-[5-24/1]
SNR-TSC-CR-EM4S12-R2-[29-45/1]-[5-24/1]
SNR-TSC-CR-EM4S12-R3-[29-45/1]-[5-24/1]
TSC-CR-EM4S1-R0.2
TSC-CR-EM4S2-R0.5
TSC-CR-EM4S3-R0.5
TSC-CR-EM4S3-R[0.1,​0.2,​0.3,​0.4,​0.6,​0.7]
TSC-CR-EM4S3.5-R[0.1,​0.2,​0.3,​0.4,​0.5,​0.6,​0.7]
TSC-CR-EM4S4-R0.5
TSC-CR-EM4S4-R[0.1,​0.2,​0.3,​0.4,​0.6,​0.7,​0.8,​0.9,​1]
TSC-CR-EM4S4.5-R0.5
TSC-CR-EM4S5-R0.2
TSC-CR-EM4S5-R0.3
TSC-CR-EM4S5-R0.5
TSC-CR-EM4S6-R0.2
TSC-CR-EM4S6-R0.3
TSC-CR-EM4S6-R0.5
TSC-CR-EM4S6-R1
TSC-CR-EM4S6-R[0.1,​0.2,​0.3,​0.4,​0.6,​0.7,​0.8,​0.9,​1,​1.1,​1.2]
TSC-CR-EM4S8-R0.5
TSC-CR-EM4S8-R1
TSC-CR-EM4S8-R2
TSC-CR-EM4S8-R[0.1,​0.2,​0.3,​0.4,​0.5,​0.6,​0.7,​0.8,​0.9,​1.1,​1.2,​1.3,​1.4]
TSC-CR-EM4S10-R0.5
TSC-CR-EM4S10-R1
TSC-CR-EM4S10-R2
TSC-CR-EM4S10-R3
TSC-CR-EM4S10-R[0.1,​0.2,​0.3,​0.4,​0.5,​0.6,​0.7,​0.8,​0.9,​1.1,​1.2,​1.3,​1.4,​1.5,​1.6,​1.7,​1.8,​1.9,​2,​2.1,​2.2,​2.3,​2.4,​2.5,​2.6,​2.7,​2.8,​2.9,​3]
TSC-CR-EM4S12-R1
TSC-CR-EM4S12-R1.5
TSC-CR-EM4S12-R2
TSC-CR-EM4S12-R3
TSC-CR-EM4S12-R[0.1,​0.2,​0.3,​0.4,​0.5,​0.6,​0.7,​0.8,​0.9,​1.1,​1.2,​1.3,​1.4,​1.5,​1.6,​1.7,​1.8,​1.9,​2,​2.1,​2.2,​2.3,​2.4,​2.5,​2.6,​2.7,​2.8,​2.9,​3]
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Additional Classification Figure
1 Piece(s)

10 Days or more

60.21245617 ~ 27±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

60.31245617 ~ 27±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

60.51245617 ~ 27±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

611245617 ~ 27±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

80.51655821 ~ 31±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

811655821 ~ 31±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

821655821 ~ 31±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

100.520651025 ~ 35±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

10120651025 ~ 35±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

10220651025 ~ 35±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

10320651025 ~ 35±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

12124751229 ~ 45±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

121.524751229 ~ 45±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

12224751229 ~ 45±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

12324751229 ~ 45±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

60.25 ~ 1245617 ~ 27±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

60.35 ~ 1245617 ~ 27±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

60.55 ~ 1245617 ~ 27±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

615 ~ 1245617 ~ 27±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

80.55 ~ 1655821 ~ 31±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

815 ~ 1655821 ~ 31±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

825 ~ 1655821 ~ 31±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

100.55 ~ 20651025 ~ 35±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1015 ~ 20651025 ~ 35±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1025 ~ 20651025 ~ 35±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1035 ~ 20651025 ~ 35±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1215 ~ 24751229 ~ 45±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

121.55 ~ 24751229 ~ 45±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1225 ~ 24751229 ~ 45±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1235 ~ 24751229 ~ 45±0.01Cutting Edge R Processing2
1 Piece(s)Available

8 Days or more

10.22404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

20.54404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

30.56456-±0.01Stocked Product1
1 Piece(s)

16 Days or more

30.1 ~ 0.76456-±0.02Manufactured Product1
1 Piece(s)

16 Days or more

3.50.1 ~ 0.77456-±0.02Manufactured Product1
1 Piece(s)Available

8 Days or more

40.58456-±0.01Stocked Product1
1 Piece(s)

16 Days or more

40.1 ~ 18456-±0.02Manufactured Product1
1 Piece(s)

15 Days or more

4.5-9456-±0.02Manufactured Product1
1 Piece(s)Available

8 Days or more

50.210456-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

50.310456-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

50.510456-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

60.212456-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

60.312456-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

60.512456-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

6112456-±0.01Stocked Product2
1 Piece(s)

16 Days or more

60.1 ~ 1.212456-±0.02Manufactured Product2
1 Piece(s)Available

8 Days or more

80.516558-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

8116558-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

8216558-±0.01Stocked Product2
1 Piece(s)

16 Days or more

80.1 ~ 1.416558-±0.02Manufactured Product2
1 Piece(s)Available

8 Days or more

100.5206510-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

101206510-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

102206510-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

103206510-±0.01Stocked Product2
1 Piece(s)

16 Days or more

100.1 ~ 3206510-±0.02Manufactured Product2
1 Piece(s)Available

8 Days or more

121247512-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

121.5247512-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

122247512-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

123247512-±0.01Stocked Product2
1 Piece(s)

16 Days or more

120.1 ~ 3247512-±0.02Manufactured Product2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Additional Classification Figure

Loading...

  1. 1

Specifications

TSC series carbide radius end mill, 4-flute / short model:Related Image

Model Number
TSC-CR-EM4S

Outer Diameter
D
Radius R Flute Length
Overall Length
L
Shank Diameter
d
Figure ● Stocked Product
□ Manufactured Product
1 0.2
2 40 4 1
2 0.5
4 40 4 1
3 0.5
6 45 6 1
0.1 ~ 0.7
3.5 0.1 ~ 0.7
7 45 6 1
4 0.5
8 45 6 1
0.1 ~ 1.0
4.5
0.1 ~ 1.0
9 45 6 1
5 0.2 0.3 0.5
10 45 6 1
0.1 ~ 1.0
5.5 0.1 ~ 1.0
11 45 6 1
6 0.2 0.3 0.5 1
12 45 6 2
0.1 ~ 1.2
8 0.5 1 2
16 55 8 2
0.1 ~ 1.4
10 0.5 1 2 3
20 65 10 2
0.1 ~ 2.9
12 1 1.5 2 3
24 75 12 2
0.1 ~ 2.9

[ ! ]The flute length (ℓ) and total length (L) is approximately D x 0.5 shorter (up to approximately 5 mm) for manufactured products.
[ ! ]Manufactured products with a TS coating are shipped on the 10th day.

For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and is ideal for high speed machining / dry machining.
A general purpose 4-flute end mill product with added high-accuracy curvature.
The radial blade tip is also useful to prevent chipping.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 4 Model Regular Type
Processing Applications Flat Surface / Side Surface / Curved Surface / Inclined Cutting Coating For High Hardness (Silicone-Based) Helix Angle (Θ) Standard Helix (30 to 40°)

Additional Products in this Category

Complementary Products

Tech Support