(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

TSC Series Carbide Radius End Mill, 2-Flute/Regular Model

TSC Series Carbide Radius End Mill, 2-Flute/Regular Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Classic radius with regular blade length

  • TS
  • General Steel
  • 2 Flutes
  • R (Regular)

TSC series carbide radius end mill, 2-flute / regular model:Related Image

Part Number
SN-TSC-CR-EM2R6-R0.2-[23-42/1]-18
SN-TSC-CR-EM2R6-R0.3-[23-42/1]-18
SN-TSC-CR-EM2R6-R0.5-[23-42/1]-18
SN-TSC-CR-EM2R6-R1-[23-42/1]-18
SN-TSC-CR-EM2R6-R2-[23-42/1]-18
SN-TSC-CR-EM2R8-R0.3-[29-46/1]-24
SN-TSC-CR-EM2R8-R0.5-[29-46/1]-24
SN-TSC-CR-EM2R8-R1-[29-46/1]-24
SN-TSC-CR-EM2R8-R2-[29-46/1]-24
SN-TSC-CR-EM2R10-R0.5-[35-50/1]-30
SN-TSC-CR-EM2R10-R1-[35-50/1]-30
SN-TSC-CR-EM2R10-R2-[35-50/1]-30
SN-TSC-CR-EM2R10-R3-[35-50/1]-30
SN-TSC-CR-EM2R12-R1-[41-55/1]-36
SN-TSC-CR-EM2R12-R2-[41-55/1]-36
SN-TSC-CR-EM2R12-R3-[41-55/1]-36
SNR-TSC-CR-EM2R6-R0.2-[23-42/1]-[5-18/1]
SNR-TSC-CR-EM2R6-R0.3-[23-42/1]-[5-18/1]
SNR-TSC-CR-EM2R6-R0.5-[23-42/1]-[5-18/1]
SNR-TSC-CR-EM2R6-R1-[23-42/1]-[5-18/1]
SNR-TSC-CR-EM2R6-R2-[23-42/1]-[5-18/1]
SNR-TSC-CR-EM2R8-R0.3-[29-46/1]-[5-24/1]
SNR-TSC-CR-EM2R8-R0.5-[29-46/1]-[5-24/1]
SNR-TSC-CR-EM2R8-R1-[29-46/1]-[5-24/1]
SNR-TSC-CR-EM2R8-R2-[29-46/1]-[5-24/1]
SNR-TSC-CR-EM2R10-R0.5-[35-50/1]-[5-30/1]
SNR-TSC-CR-EM2R10-R1-[35-50/1]-[5-30/1]
SNR-TSC-CR-EM2R10-R2-[35-50/1]-[5-30/1]
SNR-TSC-CR-EM2R10-R3-[35-50/1]-[5-30/1]
SNR-TSC-CR-EM2R12-R1-[41-55/1]-[5-36/1]
SNR-TSC-CR-EM2R12-R2-[41-55/1]-[5-36/1]
SNR-TSC-CR-EM2R12-R3-[41-55/1]-[5-36/1]
TSC-CR-EM2R1-R0.1
TSC-CR-EM2R1-R0.2
TSC-CR-EM2R1-R0.3
TSC-CR-EM2R1.5-R0.1
TSC-CR-EM2R1.5-R0.2
TSC-CR-EM2R1.5-R0.3
TSC-CR-EM2R2-R0.1
TSC-CR-EM2R2-R0.2
TSC-CR-EM2R2-R0.3
TSC-CR-EM2R2-R0.4
TSC-CR-EM2R2-R0.5
TSC-CR-EM2R2.5-R[0.1-0.5/0.1]
TSC-CR-EM2R2.8-R[0.1-0.5/0.1]
TSC-CR-EM2R3-R0.1
TSC-CR-EM2R3-R0.2
TSC-CR-EM2R3-R0.3
TSC-CR-EM2R3-R0.4
TSC-CR-EM2R3-R0.5
TSC-CR-EM2R3-R[0.4-0.7/0.1]
TSC-CR-EM2R3.5-R[0.1,​0.2,​0.3,​0.4,​0.5,​0.6,​0.7]
TSC-CR-EM2R4-R0.2
TSC-CR-EM2R4-R0.3
TSC-CR-EM2R4-R0.4
TSC-CR-EM2R4-R0.5
TSC-CR-EM2R4-R1
TSC-CR-EM2R4-R[0.1,​0.4,​0.6,​0.7,​0.8,​0.9]
TSC-CR-EM2R5-R0.5
TSC-CR-EM2R5-R1
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Additional Classification Figure
1 Piece(s)

10 Days or more

60.21860623 ~ 42±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

60.31860623 ~ 42±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

60.51860623 ~ 42±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

611860623 ~ 42±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

621860623 ~ 42±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

80.32470829 ~ 46±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

80.52470829 ~ 46±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

812470829 ~ 46±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

822470829 ~ 46±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

100.530801035 ~ 50±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

10130801035 ~ 50±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

10230801035 ~ 50±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

10330801035 ~ 50±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

12136851241 ~ 55±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

12236851241 ~ 55±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

12336851241 ~ 55±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

60.25 ~ 1860623 ~ 42±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

60.35 ~ 1860623 ~ 42±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

60.55 ~ 1860623 ~ 42±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

615 ~ 1860623 ~ 42±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

625 ~ 1860623 ~ 42±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

80.35 ~ 2470829 ~ 46±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

80.55 ~ 2470829 ~ 46±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

815 ~ 2470829 ~ 46±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

825 ~ 2470829 ~ 46±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

100.55 ~ 30801035 ~ 50±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1015 ~ 30801035 ~ 50±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1025 ~ 30801035 ~ 50±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1035 ~ 30801035 ~ 50±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1215 ~ 36851241 ~ 55±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1225 ~ 36851241 ~ 55±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1235 ~ 36851241 ~ 55±0.01Cutting Edge R Processing2
1 Piece(s)Available

8 Days or more

10.13454-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

10.23454-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

10.33454-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

1.50.14.5454-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

1.50.24.5454-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

1.50.34.5454-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

20.16454-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

20.26454-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

20.36454-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

20.46454-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

20.56454-±0.01Stocked Product1
1 Piece(s)

16 Days or more

2.50.1 ~ 0.57.5454-±0.02Manufactured Product1
1 Piece(s)

16 Days or more

2.80.1 ~ 0.58.4454-±0.02Manufactured Product1
1 Piece(s)Available

8 Days or more

30.19456-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

30.29456-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

30.39456-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

30.49456-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

30.59456-±0.01Stocked Product1
1 Piece(s)

16 Days or more

30.4 ~ 0.79456-±0.02Manufactured Product1
1 Piece(s)

16 Days or more

3.50.1 ~ 0.710.5456-±0.02Manufactured Product1
1 Piece(s)Available

8 Days or more

40.212506-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

40.312506-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

40.412506-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

40.512506-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

4112506-±0.01Stocked Product1
1 Piece(s)

16 Days or more

40.1 ~ 0.912506-±0.02Manufactured Product1
1 Piece(s)Available

8 Days or more

50.515556-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

5115556-±0.01Stocked Product1

Loading...

Specifications

TSC series carbide radius end mill, 2-flute / regular model:Related Image

Model Number
TSC-CR-EM2R

Outer Diameter
D
Radius R
(Manufactured products designated in 0.1 mm increment)
Flute Length
Overall Length
L
Shank Diameter
d
Figure ● Stocked Product
□ Manufactured Product
1 0.1 0.2 0.3           3 45 4 1
1.5 0.1 0.2 0.3           4.5 45 4 1
2 0.1 0.2 0.3 0.4 0.5       6 45 4 1
2.5 0.1 - 0.5 7.5 45 4 1
2.8 0.1 - 0.5 8.4 45 4 1
3 0.1 0.2 0.3 0.4 0.5       9 45 6 1
0.6 - 0.7
3.5 0.1 - 0.7 10.5 45 6 1
4   0.2 0.3 0.4 0.5 1     12 50 6 1
0.1 - 0.9
4.5 0.1 - 1.2 13.5 50 6 1
5         0.5 1     15 55 6 1
0.1 ~ 1.5
5.5 0.1 ~ 1.7 16.5 55 6 1
6   0.2 0.3   0.5 1 2   18 60 6 2
0.1 ~ 1.9
8     0.3   0.5 1 2   24 70 8 2
0.1 ~ 3.0
10         0.5 1 2 3 30 80 10 2
0.1 - 2.9
12           1 2 3 36 85 12 2
0.1 - 2.9
16 0.1 ~ 3.0 48 115 16 2
20 0.1 ~ 3.0 60 125 20 2

[ ! ]The flute length (ℓ) and total length (L) is approximately D x 0.5 shorter (up to approximately 5 mm) for manufactured products.
[ ! ]Manufactured products with a TS coating are shipped on the 10th day.

For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and is ideal for high speed machining / dry machining.
A general purpose 2-flute end mill product with added high-accuracy curvature.
The radial blade tip is also useful to prevent chipping.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 2 Model Regular Type
Processing Applications Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting Coating For High Hardness (Silicone-Based) Helix Angle (Θ) Standard Helix (30 to 40°)

Additional Products in this Category

Complementary Products

Tech Support