(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The highly lubricating CrN coating exhibits excellent performance when machining copper alloy, aluminum alloy, and plastic. Ideal for fine processing of copper electrodes and IT parts made of copper alloy.
Part Number |
---|
Loading...
Work Material | Aluminum / Copper / Resin | Number of Flutes(sheet) | 2 | Model | Square |
---|---|---|---|---|---|
Coating | CrN | Link Diameter (d)(mm) | 3 | Overall Length (L)(mm) | 40 |
Processing Applications | Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts | Flute Shape | With Lead | Helix Angle (θ) | Standard torsion (30-40°) |
Blade diameter tolerance(mm) | 0~-0.015 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy