(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Long Neck Ball End Mill, 2-Flute/Long Neck Model

TSC Series Carbide Long Neck Ball End Mill, 2-Flute/Long Neck Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • TSC Series Carbide Long Neck Ball End Mill, 2-Flute/Long Neck Model
  • TSC Series Carbide Long Neck Ball End Mill, 2-Flute/Long Neck Model
  • Volume Discount

A rich assortment of industry's largest 280 sizes

  • TS
  • General Steel
  • 2 Flutes

TSC Series Carbide Long Neck Ball End Mill, 2-Flute/Long Neck Model:Related Image

Part Number
LN-TSC-BEM2S0.8-[8-20/1]
LN-TSC-BEM2S0.9-[8-20/1]
LN-TSC-BEM2S0.75-[8-20/1]
LN-TSC-BEM2S1-[8-21/1]
LN-TSC-BEM2S1.5-[9-23/1]
LN-TSC-BEM2S1.25-[9-22/1]
LN-TSC-BEM2S1.75-[10-24/1]
LN-TSC-BEM2S2-[11-28/1]
LN-TSC-BEM2S2.5-[13-30/1]
TSC-BEM2LB0.05-0.2
TSC-BEM2LB0.05-0.3
TSC-BEM2LB0.05-0.5
TSC-BEM2LB0.1-0.3
TSC-BEM2LB0.1-0.5
TSC-BEM2LB0.1-0.75
TSC-BEM2LB0.1-1
TSC-BEM2LB0.1-1-6
TSC-BEM2LB0.1-1.5
TSC-BEM2LB0.1-1.5-6
TSC-BEM2LB0.1-1.25
TSC-BEM2LB0.1-2
TSC-BEM2LB0.1-2-6
TSC-BEM2LB0.1-2.5
TSC-BEM2LB0.1-3
TSC-BEM2LB0.2-0.5
TSC-BEM2LB0.2-0.75
TSC-BEM2LB0.2-1
TSC-BEM2LB0.2-1-6
TSC-BEM2LB0.2-1.5
TSC-BEM2LB0.2-1.5-6
TSC-BEM2LB0.2-2
TSC-BEM2LB0.2-2-6
TSC-BEM2LB0.2-2.5
TSC-BEM2LB0.2-3
TSC-BEM2LB0.2-3-6
TSC-BEM2LB0.2-3.5
TSC-BEM2LB0.2-4
TSC-BEM2LB0.2-4-6
TSC-BEM2LB0.2-4.5
TSC-BEM2LB0.2-5
TSC-BEM2LB0.2-6
TSC-BEM2LB0.3-1
TSC-BEM2LB0.3-1.5
TSC-BEM2LB0.3-2
TSC-BEM2LB0.3-2-6
TSC-BEM2LB0.3-2.5
TSC-BEM2LB0.3-2.5-6
TSC-BEM2LB0.3-3
TSC-BEM2LB0.3-3-6
TSC-BEM2LB0.3-3.5
TSC-BEM2LB0.3-4
TSC-BEM2LB0.3-4-6
TSC-BEM2LB0.3-4.5
TSC-BEM2LB0.3-5
TSC-BEM2LB0.3-5-6
TSC-BEM2LB0.3-6
TSC-BEM2LB0.3-6-6
TSC-BEM2LB0.3-6.5
TSC-BEM2LB0.3-7
TSC-BEM2LB0.3-7.5
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Shank Diameter (d)
(mm)
R Precision
(µm)
Inventory Classification Outer Diameter D
(mm)
Figure Length Under Neck (θ)
(Degree)
Under Neck Diameter d1
(mm)
Effective length (mm) based on 30’ angle of workpiece
(mm)
Effective length (mm) based on 1⁰ angle of workpiece
(mm)
Effective length (mm) based on 2⁰ angle of workpiece
(mm)
Effective length (mm) based on 3⁰ angle of workpiece
(mm)
1 Piece(s)

10 Days or more

0.83408 ~ 204±0.005Manufactured Product1.63-1.55----
1 Piece(s)

10 Days or more

0.93408 ~ 204±0.005Manufactured Product1.83-1.75----
1 Piece(s)

10 Days or more

0.753408 ~ 204±0.005Manufactured Product1.53-1.45----
1 Piece(s)

10 Days or more

13408 ~ 214±0.005Manufactured Product23-1.95----
1 Piece(s)

10 Days or more

1.54609 ~ 234±0.005Manufactured Product33-2.9----
1 Piece(s)

10 Days or more

1.253.5409 ~ 224±0.005Manufactured Product2.53-2.4----
1 Piece(s)

10 Days or more

1.7554010 ~ 244±0.005Manufactured Product3.53-3.3----
1 Piece(s)

10 Days or more

265011 ~ 286±0.005Manufactured Product43-3.8----
1 Piece(s)

10 Days or more

2.585013 ~ 308±0.005Manufactured Product53-3.8----
1 Piece(s)Available

8 Days or more

0.050.07500.24±0.005Stocked Product0.1110°0.0850.20.210.230.26
1 Piece(s)Available

8 Days or more

0.050.07500.34±0.005Stocked Product0.1110°0.0850.310.320.350.39
1 Piece(s)Available

8 Days or more

0.050.07500.54±0.005Stocked Product0.1110°0.0850.520.540.590.65
1 Piece(s)Available

8 Days or more

0.10.15500.34±0.005Stocked Product0.2110°0.180.310.320.350.39
1 Piece(s)Available

8 Days or more

0.10.15500.54±0.005Stocked Product0.2110°0.180.520.540.590.65
1 Piece(s)Available

8 Days or more

0.10.15500.754±0.005Stocked Product0.2110°0.180.780.810.880.98
1 Piece(s)Available

8 Days or more

0.10.155014±0.005Stocked Product0.2110°0.181.041.081.181.3
1 Piece(s)Available

8 Days or more

0.10.155016±0.005Stocked Product0.2115°0.181.041.081.181.31
1 Piece(s)Available

8 Days or more

0.10.15501.54±0.005Stocked Product0.25110°0.181.561.621.771.95
1 Piece(s)Available

8 Days or more

0.10.15501.56±0.005Stocked Product0.2115°0.181.561.621.771.97
1 Piece(s)Available

8 Days or more

0.10.15501.254±0.005Stocked Product0.2110°0.181.31.351.471.64
1 Piece(s)Available

8 Days or more

0.10.155024±0.005Stocked Product0.2110°0.182.082.162.362.59
1 Piece(s)Available

8 Days or more

0.10.155026±0.005Stocked Product0.2115°0.182.082.162.362.63
1 Piece(s)Available

8 Days or more

0.10.15502.54±0.005Stocked Product0.2110°0.182.62.712.953.24
1 Piece(s)Available

8 Days or more

0.10.155034±0.005Stocked Product0.2110°0.183.123.253.543.89
1 Piece(s)Available

8 Days or more

0.20.3500.54±0.005Stocked Product0.4110°0.370.520.540.590.65
1 Piece(s)Available

8 Days or more

0.20.3500.754±0.005Stocked Product0.4110°0.370.780.810.880.98
1 Piece(s)Available

8 Days or more

0.20.35014±0.005Stocked Product0.4110°0.371.041.081.181.3
1 Piece(s)Available

8 Days or more

0.20.35016±0.005Stocked Product0.4110°0.371.041.081.181.31
1 Piece(s)Available

8 Days or more

0.20.3501.54±0.005Stocked Product0.4110°0.371.561.621.771.95
1 Piece(s)Available

8 Days or more

0.20.3501.56±0.005Stocked Product0.4110°0.371.561.621.771.97
1 Piece(s)Available

8 Days or more

0.20.35024±0.005Stocked Product0.4110°0.372.082.162.362.59
1 Piece(s)Available

8 Days or more

0.20.35026±0.005Stocked Product0.4110°0.372.082.162.362.63
1 Piece(s)Available

8 Days or more

0.20.3502.54±0.005Stocked Product0.4110°0.372.62.712.953.24
1 Piece(s)Available

8 Days or more

0.20.35034±0.005Stocked Product0.4110°0.373.123.253.543.89
1 Piece(s)Available

8 Days or more

0.20.35036±0.005Stocked Product0.4110°0.373.123.243.553.94
1 Piece(s)Available

8 Days or more

0.20.3503.54±0.005Stocked Product0.4110°0.373.643.794.144.6
1 Piece(s)Available

8 Days or more

0.20.35044±0.005Stocked Product0.4110°0.374.164.334.725.19
1 Piece(s)Available

8 Days or more

0.20.35046±0.005Stocked Product0.4110°0.374.164.334.735.26
1 Piece(s)Available

8 Days or more

0.20.3504.54±0.005Stocked Product0.4110°0.374.684.875.325.91
1 Piece(s)Available

8 Days or more

0.20.35054±0.005Stocked Product0.4110°0.375.25.415.96.49
1 Piece(s)Available

8 Days or more

0.20.35064±0.005Stocked Product0.4110°0.376.246.497.17.89
1 Piece(s)Available

8 Days or more

0.30.455014±0.005Stocked Product0.6110°0.561.041.081.181.31
1 Piece(s)Available

8 Days or more

0.30.45501.54±0.005Stocked Product0.6110°0.561.561.621.771.97
1 Piece(s)Available

8 Days or more

0.30.455024±0.005Stocked Product0.6110°0.562.082.162.362.59
1 Piece(s)Available

8 Days or more

0.30.455026±0.005Stocked Product0.6110°0.562.082.162.362.63
1 Piece(s)Available

8 Days or more

0.30.45502.54±0.005Stocked Product0.6110°0.562.62.72.953.28
1 Piece(s)Available

8 Days or more

0.30.45502.56±0.005Stocked Product0.6110°0.562.62.72.953.28
1 Piece(s)Available

8 Days or more

0.30.455034±0.005Stocked Product0.6110°0.563.123.253.543.89
1 Piece(s)Available

8 Days or more

0.30.455036±0.005Stocked Product0.6110°0.563.123.243.553.94
1 Piece(s)Available

8 Days or more

0.30.45503.54±0.005Stocked Product0.6110°0.563.643.794.144.6
1 Piece(s)Available

8 Days or more

0.30.455044±0.005Stocked Product0.6110°0.564.164.334.725.19
1 Piece(s)Available

8 Days or more

0.30.455046±0.005Stocked Product0.6115°0.564.164.334.735.26
1 Piece(s)Available

8 Days or more

0.30.45504.54±0.005Stocked Product0.6110°0.564.684.875.325.91
1 Piece(s)Available

8 Days or more

0.30.455054±0.005Stocked Product0.6110°0.565.25.415.96.49
1 Piece(s)Available

8 Days or more

0.30.455056±0.005Stocked Product0.6115°0.565.25.415.916.57
1 Piece(s)Available

8 Days or more

0.30.455064±0.005Stocked Product0.6110°0.566.246.497.087.78
1 Piece(s)Available

8 Days or more

0.30.455066±0.005Stocked Product0.6115°0.566.246.497.17.89
1 Piece(s)Available

8 Days or more

0.30.45506.54±0.005Stocked Product0.6110°0.566.767.047.698.54
1 Piece(s)Available

8 Days or more

0.30.455074±0.005Stocked Product0.6110°0.567.287.578.269.08
1 Piece(s)Available

8 Days or more

0.30.45507.54±0.005Stocked Product0.6110°0.567.88.128.879.86

Loading...

Specifications

TSC Series Carbide Long Neck Ball End Mill, 2-Flute/Long Neck Model:Related Image
Model Number
TSC-BEM2LB (Stocked Product)

Tip
R

Length Under Neck
1

Shank Diameter
d

Shank Diameter
d

Flute Length

Under Neck Diameter
d1

Overall Length
L

Under Neck Angle
θ

Actual Effective Length Depends on Work Inclination Angle

Figure

30'

0.05

0.2

-

4

0.07

0.085

50

10°

0.20

0.21

0.23

0.26

1

0.3

0.31

0.32

0.35

0.39

0.5

0.52

0.54

0.59

0.65

0.1

0.3

-

4

0.15

0.18

50

10°

0.31

0.32

0.35

0.39

1

0.5

-

4

10°

0.52

0.54

0.59

0.65

0.75

-

4

10°

0.78

0.81

0.88

0.98

1

-

4

10°

1.04

1.08

1.18

1.30

1

6

6

15°

1.04

1.08

1.18

1.31

1.25

-

4

10°

1.30

1.35

1.47

1.64

1.5

-

4

10°

1.56

1.62

1.77

1.95

1.5

6

6

15°

1.56

1.62

1.77

1.97

1.75

-

4

10°

1.82

1.89

2.07

2.30

2

-

4

10°

2.08

2.16

2.36

2.59

2

6

6

15°

2.08

2.16

2.36

2.63

2.5

-

4

10°

2.60

2.71

2.95

3.24

3

-

4

10°

3.12

3.25

3.54

3.89

0.15

0.5

-

4

0.2

0.28

50

10°

0.52

0.54

0.59

0.65

1

0.6

-

4

10°

0.62

0.64

0.71

0.78

0.75

-

4

10°

0.78

0.81

0.88

0.98

1

-

4

10°

1.04

1.08

1.18

1.30

1

6

6

15°

1.04

1.08

1.18

1.31

1.25

-

4

10°

1.30

1.35

1.47

1.64

1.5

-

4

10°

1.56

1.62

1.77

1.95

2

-

4

10°

2.08

2.16

2.36

2.59

2.25

-

4

10°

2.34

2.43

2.66

2.95

2.5

-

4

10°

2.60

2.70

2.95

3.28

2.75

-

4

10°

2.86

2.97

3.25

3.61

3

-

4

10°

3.12

3.24

3.55

3.94

1

3.5

-

4

10°

3.64

3.79

4.14

4.60

4

-

4

10°

4.16

4.33

4.73

5.26

4.5

-

4

10°

4.68

4.87

5.32

5.91

5

-

4

10°

5.20

5.41

5.91

6.57

[ ! ]For shank diameter (d) specifications listed in blue, specify a tip (R), under neck length (ℓ1) and shank diameter (d).

Model Number
TSC-BEM2LB (Stocked Product)

Tip
R

Length Under Neck
1

Shank Diameter
d

Shank Diameter
d

Flute Length

Under Neck Diameter
d1

Overall Length
L

Under Neck Angle
θ

Actual Effective Length Depends on Work Inclination Angle

Figure

30'

0.2

0.5

-

4

0.3

0.37

50

10°

0.52

0.54

0.59

0.65

1

0.75

-

4

10°

0.78

0.81

0.88

0.98

1

-

4

10°

1.04

1.08

1.18

1.30

1

6

6

15°

1.04

1.08

1.18

1.31

1.5

-

4

10°

1.56

1.62

1.77

1.95

1.5

6

6

15°

1.56

1.62

1.77

1.97

2

-

4

10°

2.08

2.16

2.36

2.59

2

6

6

15°

2.08

2.16

2.36

2.63

2.5

-

4

10°

2.60

2.71

2.95

3.24

2.5

6

6

15°

2.60

2.70

2.95

3.28

3

-

4

10°

3.12

3.25

3.54

3.89

3

6

6

15°

3.12

3.24

3.55

3.94

3.5

-

4

10°

3.64

3.79

4.14

4.60

4

-

4

10°

4.16

4.33

4.72

5.19

4

6

6

15°

4.16

4.33

4.73

5.26

4.5

-

4

10°

4.68

4.87

5.32

5.91

5

-

4

10°

5.20

5.41

5.90

6.49

5.5

-

4

10°

5.72

5.95

6.51

7.23

6

-

4

10°

6.24

6.49

7.10

7.89

6

6

6

15°

6.24

6.49

7.10

7.89

0.25

1

-

4

0.35

0.46

50

10°

1.04

1.08

1.18

1.31

1

1.5

-

4

10°

1.56

1.62

1.77

1.97

1.5

6

6

15°

1.56

1.62

1.77

1.97

2

-

4

10°

2.08

2.16

2.36

2.59

2.5

-

4

10°

2.60

2.70

2.95

3.28

2.5

6

6

15°

2.60

2.70

2.95

3.28

3

-

4

10°

3.12

3.25

3.54

3.89

3

6

6

15°

3.12

3.24

3.55

3.94

3.5

-

4

10°

3.64

3.79

4.14

4.60

4

-

4

10°

4.16

4.33

4.72

5.19

4

6

6

15°

4.16

4.33

4.73

5.26

4.5

-

4

10°

4.68

4.87

5.32

5.91

5

-

4

10°

5.20

5.41

5.90

6.49

5

6

6

15°

5.20

5.41

5.91

6.57

5.5

-

4

10°

5.72

5.95

6.51

7.23

6

-

4

10°

6.24

6.49

7.08

7.78

6

6

6

15°

6.24

6.49

7.10

7.89

7

-

4

10°

7.28

7.58

8.28

9.20

8

-

4

10°

8.31

8.66

9.44

10.38

8

6

6

15°

8.32

8.66

9.46

10.52

9

-

4

10°

9.36

9.74

10.65

11.83

10

-

4

10°

10.39

10.82

11.80

12.97

0.3

1

-

4

0.45

0.56

50

10°

1.04

1.08

1.18

1.31

1

1.5

-

4

10°

1.56

1.62

1.77

1.97

1.5

6

6

15°

1.56

1.62

1.77

1.97

2

-

4

10°

2.08

2.16

2.36

2.59

2

6

6

15°

2.08

2.16

2.36

2.63

2.5

-

4

10°

2.60

2.70

2.95

3.28

2.5

6

6

15°

2.60

2.70

2.95

3.28

3

-

4

10°

3.12

3.25

3.54

3.89

3

6

6

15°

3.12

3.24

3.55

3.94

3.5

-

4

10°

3.64

3.79

4.14

4.60

4

-

4

10°

4.16

4.33

4.72

5.19

4

6

6

15°

4.16

4.33

4.73

5.26

4.5

-

4

10°

4.68

4.87

5.32

5.91

[ ! ]For shank diameter (d) specifications listed in blue, specify a tip (R), under neck length (ℓ1) and shank diameter (d).

Model Number
TSC-BEM2LB (Stocked Product)

Tip
R

Length Under Neck
1

Shank Diameter
d

Shank Diameter
d

Flute Length

Under Neck Diameter
d1

Overall Length
L

Under Neck Angle
θ

Actual Effective Length Depends on Work Inclination Angle

Figure

30'

0.3

5

-

4

0.45

0.56

50

10°

5.20

5.41

5.90

6.49

1

5

6

6

15°

5.20

5.41

5.91

6.57

5.5

-

4

10°

5.72

5.95

6.51

7.23

6

-

4

10°

6.24

6.49

7.08

7.78

6

6

6

15°

6.24

6.49

7.10

7.89

6.5

-

4

10°

6.76

7.04

7.69

8.54

7

-

4

10°

7.28

7.57

8.26

9.08

7.5

-

4

10°

7.80

8.12

8.87

9.86

8

-

4

10°

8.31

8.66

9.44

10.38

8

6

6

15°

8.32

8.66

9.46

10.52

8.5

-

4

10°

8.84

9.20

10.06

11.17

9

-

4

10°

9.36

9.74

10.65

11.83

9.5

-

4

10°

9.88

10.29

11.24

12.49

10

-

4

10°

10.39

10.82

11.80

12.97

10

6

6

15°

10.40

10.83

11.83

13.15

11

-

4

10°

11.44

11.91

13.02

14.46

12

-

4

10°

12.47

12.99

14.16

15.57

0.4

2

-

4

0.6

0.76

50

10°

2.08

2.16

2.36

2.59

1

2

6

6

15°

2.08

2.16

2.36

2.63

3

-

4

10°

3.12

3.24

3.55

3.94

3

6

6

15°

3.12

3.24

3.55

3.94

4

-

4

10°

4.16

4.33

4.72

5.19

4

6

6

15°

4.16

4.33

4.73

5.26

5

-

4

10°

5.20

5.41

5.90

6.49

5

6

6

15°

5.20

5.41

5.91

6.57

6

-

4

10°

6.24

6.49

7.08

7.78

6

6

6

15°

6.24

6.49

7.10

7.89

7

-

4

10°

7.28

7.57

8.26

9.08

8

-

4

10°

8.31

8.66

9.44

10.38

8

6

6

15°

8.32

8.66

9.46

10.52

9

-

4

10°

9.36

9.74

10.65

11.83

10

-

4

10°

10.39

10.82

11.80

12.97

10

6

6

15°

10.40

10.83

11.83

13.15

12

-

4

10°

12.48

12.99

14.20

15.78

0.5

2.5

-

4

0.75

0.95

50

10°

2.60

2.70

2.95

3.28

1

3

-

4

10°

3.12

3.25

3.54

3.89

3

6

6

15°

3.12

3.24

3.55

3.94

4

-

4

10°

4.16

4.33

4.72

5.19

4

6

6

15°

4.11

4.23

4.49

4.78

5

-

4

10°

5.20

5.41

5.90

5.98

5

6

6

15°

5.20

5.41

5.91

6.57

6

-

4

10°

6.24

6.49

7.08

7.78

6

6

6

15°

6.17

6.34

6.73

7.17

7

-

4

10°

7.28

7.57

8.26

9.08

7

6

6

15°

7.28

7.58

8.28

9.20

8

-

4

10°

8.31

8.66

9.44

10.38

8

6

6

15°

8.22

8.46

8.97

9.57

9

-

4

10°

9.35

9.74

10.62

11.68

10

-

4

10°

10.39

10.82

11.80

12.97

10

6

6

15°

10.28

10.57

11.22

11.96

12

-

4

10°

12.47

12.99

14.16

15.57

12

6

6

15°

12.48

12.99

14.20

15.78

14

-

4

10°

14.55

15.15

16.52

18.16

14

6

6

15°

14.57

15.16

16.57

18.41

16

-

4

10°

16.63

17.31

18.87

20.76

16

6

6

70

15°

16.65

17.33

18.93

21.04

18

-

4

10°

18.71

19.48

21.23

23.35

[ ! ]For shank diameter (d) specifications listed in blue, specify a tip (R), under neck length (ℓ1) and shank diameter (d).

Model Number
TSC-BEM2LB (Stocked Product)

Tip
R

Length Under Neck
1

Shank Diameter
d

Shank Diameter
d

Flute Length

Under Neck Diameter
d1

Overall Length
L

Under Neck Angle
θ

Actual Effective Length Depends on Work Inclination Angle

Figure

30'

0.5

20

-

4

0.75

0.95

70

10°

20.79

21.64

23.59

25.95

1

20

6

6

15°

20.81

21.66

23.67

26.30

22

-

6

15°

22.89

23.83

26.04

28.93

0.6

4

-

4

0.9

1.15

50

10°

4.16

4.33

4.73

5.26

1

6

-

4

10°

6.24

6.49

7.08

7.78

6

6

6

15°

6.24

6.49

7.10

7.89

8

-

4

10°

8.31

8.66

9.44

10.38

8

6

6

15°

8.32

8.66

9.46

10.52

10

-

4

10°

10.39

10.82

11.80

12.97

10

6

6

15°

10.40

10.83

11.83

13.15

12

-

4

10°

12.47

12.99

14.16

15.57

14

-

4

10°

14.57

15.16

16.57

18.41

16

-

4

10°

16.65

17.33

18.93

21.04

16

6

6

70

15°

16.65

17.33

18.93

21.04

18

-

4

10°

18.73

19.49

21.30

23.67

20

-

4

10°

20.81

21.66

23.67

26.30

24

-

4

10°

24.97

25.99

28.40

31.56

0.7

8

-

4

1

1.35

50

10°

8.31

8.66

9.44

10.38

1

12

10°

12.47

12.99

14.16

15.57

16

10°

16.63

17.31

18.87

20.76

0.75

3

-

4

1.1

1.45

50

10°

3.12

3.24

3.55

3.94

1

4

-

4

10°

4.16

4.33

4.73

5.26

6

-

4

10°

6.24

6.49

7.08

7.78

6

6

6

15°

6.24

6.49

7.10

7.89

8

-

4

10°

8.31

8.66

9.44

10.38

8

6

6

15°

8.32

8.66

9.46

10.52

10

-

4

10°

10.39

10.82

11.80

12.97

10

6

6

15°

10.40

10.83

11.83

13.15

12

-

4

10°

12.47

12.99

14.16

15.57

12

6

6

15°

12.48

12.99

14.20

15.78

14

-

4

10°

14.55

15.15

16.52

18.16

16

-

4

10°

16.63

17.31

18.87

20.76

16

6

6

70

15°

16.65

17.33

18.93

21.04

18

-

4

10°

18.71

19.48

21.23

23.35

20

-

4

10°

20.79

21.64

23.59

Not Applicable

20

6

6

15°

20.81

21.66

23.67

26.30

22

-

4

10°

22.89

23.83

26.04

Not Applicable

30

-

4

10°

31.22

32.49

35.51

Not Applicable

0.8

4

-

4

1.2

1.55

50

10°

4.16

4.33

4.73

Not Applicable

1

8

8.31

8.66

9.44

10.38

12

12.47

12.99

14.16

15.57

16

16.63

17.31

18.87

20.76

20

20.79

21.64

23.59

Not Applicable

0.9

8

-

4

1.3

1.75

50

10°

8.32

8.66

9.46

10.52

1

12

12.48

12.99

14.20

15.78

16

16.65

17.33

18.93

21.04

20

20.81

21.66

23.67

Not Applicable

1

3

-

4

1.5

1.95

50

10°

3.12

3.24

3.55

3.94

1

4

-

4

10°

4.16

4.33

4.72

5.19

4

6

6

15°

4.16

4.33

4.73

5.26

6

-

4

10°

6.24

6.49

7.08

7.78

6

6

6

15°

6.17

6.34

6.73

7.17

8

-

4

10°

8.31

8.66

9.44

10.38

8

6

6

15°

8.22

8.46

8.97

9.57

10

-

4

10°

10.39

10.82

11.80

12.97

10

6

6

15°

10.28

10.57

11.22

11.96

[ ! ]For shank diameter (d) specifications listed in blue, specify a tip (R), under neck length (ℓ1) and shank diameter (d).

Model Number
TSC-BEM2LB (Stocked Product)

Tip
R

Length Under Neck
1

Shank Diameter
d

Shank Diameter
d

Flute Length

Under Neck Diameter
d1

Overall Length
L

Under Neck Angle
θ

Actual Effective Length Depends on Work Inclination Angle

Figure

30'

1

12

-

4

1.5

1.95

50

10°

12.47

12.99

14.16

15.57

1

12

6

6

15°

12.33

12.69

13.46

14.35

14

-

4

10°

14.55

15.15

16.52

18.16

16

-

4

10°

16.63

17.31

18.87

Not Applicable

16

6

6

70

15°

16.65

17.33

18.93

21.04

18

-

4

10°

18.71

19.48

21.23

Not Applicable

20

-

4

10°

20.79

21.64

23.59

Not Applicable

20

6

6

15°

20.81

21.66

23.67

26.30

22

-

4

10°

22.87

23.81

25.95

Not Applicable

25

-

4

10°

25.98

27.05

29.49

Not Applicable

25

6

6

110

15°

26.02

27.08

29.59

32.87

30

-

4

70

10°

31.18

32.46

Not Applicable

Not Applicable

30

6

6

110

15°

31.22

32.49

35.51

Not Applicable

35

-

4

10°

36.38

37.87

Not Applicable

Not Applicable

35

6

6

15°

36.42

37.91

41.42

Not Applicable

40

-

4

10°

41.57

43.28

Not Applicable

Not Applicable

40

6

6

15°

41.63

43.32

47.34

Not Applicable

50

-

4

10°

51.97

54.11

Not Applicable

Not Applicable

1.25

8

-

4

2.3

2.4

50

10°

8.32

8.66

9.46

10.52

1

10

10.40

10.83

11.83

13.15

15

15.61

16.24

17.75

Not Applicable

20

70

20.81

21.66

Not Applicable

Not Applicable

25

26.02

27.08

Not Applicable

Not Applicable

30

31.22

32.49

Not Applicable

Not Applicable

35

36.42

37.91

Not Applicable

Not Applicable

1.5

6

3

3

2.4

2.9

50

-

6.24

6.49

7.10

7.89

1

6

4

4

10°

6.24

6.49

7.10

7.89

6

-

6

6.24

6.49

7.10

7.89

8

-

6

8.31

8.66

9.44

10.38

10

-

6

10.39

10.82

11.80

12.97

12

-

6

12.47

12.99

14.16

15.57

14

-

6

14.57

15.16

17.75

18.41

15

-

6

15.61

16.24

23.67

19.72

16

-

6

70

16.63

17.31

18.87

20.76

20

-

6

20.79

21.64

23.59

25.95

25

-

6

25.98

27.05

29.49

Not Applicable

30

-

6

31.18

32.46

35.39

Not Applicable

35

-

6

110

36.38

37.87

41.29

Not Applicable

40

-

6

41.57

43.28

Not Applicable

Not Applicable

50

-

6

51.97

54.11

Not Applicable

Not Applicable

1.75

10

-

6

2.8

3.35

50

10°

10.40

10.83

11.83

13.15

1

15

70

15.61

16.24

17.75

19.72

20

20.81

21.66

23.67

Not Applicable

25

26.02

27.08

29.59

Not Applicable

30

31.22

32.49

Not Applicable

Not Applicable

35

110

36.42

37.91

Not Applicable

Not Applicable

45

46.83

48.74

Not Applicable

Not Applicable

2

8

4

4

3

3.85

50

-

Not Applicable

Not Applicable

Not Applicable

Not Applicable

1

8

-

6

10°

8.33

8.70

9.59

10.38

10

-

6

10.39

10.82

11.80

12.97

12

-

6

12.47

12.99

14.16

15.57

14

-

6

16.65

17.33

18.93

Not Applicable

15

-

6

15.61

16.24

17.75

Not Applicable

16

-

6

16.63

17.31

18.87

Not Applicable

20

-

6

70

20.79

21.64

23.59

Not Applicable

25

-

6

25.98

27.05

29.49

Not Applicable

30

-

6

31.18

32.46

Not Applicable

Not Applicable

35

-

6

110

36.38

37.87

Not Applicable

Not Applicable

40

-

6

41.57

43.28

Not Applicable

Not Applicable

45

-

6

46.77

48.70

Not Applicable

Not Applicable

[ ! ]For shank diameter (d) specifications listed in blue, specify a tip (R), under neck length (ℓ1) and shank diameter (d).

For Cutting Conditions, Refer to >>Click here.

Model Number
TSC-BEM2LB (Stocked Product)

Tip
R

Length Under Neck
1

Shank Diameter
d

Shank Diameter
d

Flute Length

Under Neck Diameter
d1

Overall Length
L

Under Neck Angle
θ

Actual Effective Length Depends on Work Inclination Angle

Figure

30'

2

50

-

6

3

3.85

110

10°

51.97

54.11

Not Applicable

Not Applicable

1

60

-

6

62.36

Not Applicable

Not Applicable

Not Applicable

2.5

10

-

6

5

4.85

70

10°

10.40

10.82

11.80

Not Applicable

1

15

15.61

16.24

Not Applicable

Not Applicable

20

20.81

21.66

Not Applicable

Not Applicable

25

26.02

27.08

Not Applicable

Not Applicable

30

31.22

Not Applicable

Not Applicable

Not Applicable

35

110

36.42

Not Applicable

Not Applicable

Not Applicable

40

41.63

Not Applicable

Not Applicable

Not Applicable

45

46.83

Not Applicable

Not Applicable

Not Applicable

50

52.04

Not Applicable

Not Applicable

Not Applicable

3

10

-

6

6

5.85

70

-

Not Applicable

Not Applicable

Not Applicable

Not Applicable

2

20

-

Not Applicable

Not Applicable

Not Applicable

Not Applicable

25

-

Not Applicable

Not Applicable

Not Applicable

Not Applicable

30

-

Not Applicable

Not Applicable

Not Applicable

Not Applicable

35

110

-

Not Applicable

Not Applicable

Not Applicable

Not Applicable

40

-

Not Applicable

Not Applicable

Not Applicable

Not Applicable

45

-

Not Applicable

Not Applicable

Not Applicable

Not Applicable

50

-

Not Applicable

Not Applicable

Not Applicable

Not Applicable

60

-

Not Applicable

Not Applicable

Not Applicable

Not Applicable

[ ! ]For shank diameter (d) specifications listed in blue, specify a tip (R), under neck length (ℓ1) and shank diameter (d).

Model Number
LN-TSC-BEM2S (Manufactured Product)

Tip
R
Length Under Neck
1
1 mm Increment Designation
Shank Diameter
d
Flute Length
Under Neck Diameter
d1
Overall Length
L
Figure
0.75 8 ~ 20 4 3 1.45 40 3
0.8 8 ~ 20 4 3 1.55 40 3
0.9 8 ~ 20 4 3 1.75 40 3
1 8 ~ 21 4 3 1.95 40 3
1.25 9 ~ 22 4 3.5 2.4 40 3
1.5 9 ~ 23 4 4 2.9 40 3
1.5 9 ~ 36 4 4 2.9 60 3
1.75 10 ~ 24 4 5 3.3 40 3
2 11 ~ 28 6 6 3.8 50 3
2.5 13 ~ 30 8 8 4.8 50 3

[ ! ]When ordering manufactured products, be sure to confirm the ordering examples as the model numbers differ as below when ordering a stocked product.
(1) "LN-" is prepended to the start of the model number. (2) "S" is appended to the end of the model number

For Cutting Conditions, Refer to >>Click here.

More Information

TSC Series Carbide Long Neck Ball End Mill, 2-Flute/Long Neck Model:Related Image

Basic Information

Model Long Neck Bore Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Number of Flutes(sheet) 2
Coating For High Hardness (Silicone-Based) Processing Applications Curved Surface / Side Surface / Carving / R-Groove Twisted Helix (θ) Available

Additional Products in this Category

Complementary Products

Tech Support