(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DCLB 2-Flute Diamond-Coated Long Neck Ball for Graphite Processing

DCLB 2-Flute Diamond-Coated Long Neck Ball for Graphite Processing
  • Volume Discount

•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: Diamond Coat
•R Precision (µm): -0.01~0.01
•With/Without Torsion: Available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DCLB2004-0020
DCLB2004-0030
DCLB2004-0040
DCLB2004-0050
DCLB2005-0020
DCLB2005-0030
DCLB2005-0060
DCLB2005-0100
DCLB2006-0020
DCLB2006-0030
DCLB2006-0040
DCLB2006-0060
DCLB2006-0100
DCLB2006-0120
DCLB2010-0030
DCLB2010-0050
DCLB2010-0060
DCLB2010-0080
DCLB2010-0100
DCLB2010-0100-08
DCLB2010-0120
DCLB2010-0160
DCLB2010-0200
DCLB2015-0060
DCLB2015-0100
DCLB2015-0160
DCLB2020-0040
DCLB2020-0080
DCLB2020-0100
DCLB2020-0160
DCLB2020-0200
DCLB2020-0200-16
DCLB2020-0250
DCLB2020-0250-30
DCLB2020-0300
DCLB2020-0300-16
DCLB2020-0350
DCLB2020-0400
DCLB2030-0160
DCLB2030-0200
DCLB2030-0250
DCLB2030-0300
DCLB2030-0300-S6
DCLB2030-0400
DCLB2030-0400-S6
DCLB2040-0160
DCLB2040-0200
DCLB2040-0250
DCLB2040-0300
DCLB2040-0300-60
DCLB2040-0400
DCLB2040-0400-S6
DCLB2040-0500
DCLB2040-0500-S6
DCLB2040-0600
DCLB2050-0200
DCLB2050-0300
DCLB2060-0300
DCLB2060-0400
DCLB2060-0500
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
Neck diameter φd1
(mm)
Shank Taper Angle Bta
(°)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
1 Piece(s)Available

9 Days or more

0.20.3245240.3716°2.242.412.542.652.85
1 Piece(s)Available

11 Days or more

0.20.3245340.3716°3.333.523.673.84.08
1 Piece(s)Available

9 Days or more

0.20.3245440.3716°4.394.614.784.945.3
1 Piece(s)Available

11 Days or more

0.20.3245540.3716°5.455.695.886.086.52
1 Piece(s)Available

9 Days or more

0.250.445240.4716°2.292.492.642.783.01
1 Piece(s)Available

9 Days or more

0.250.445340.4716°3.393.613.793.954.24
1 Piece(s)Available

9 Days or more

0.250.445640.4716°6.596.897.137.377.91
1 Piece(s)Available

9 Days or more

0.250.4451040.4716°10.7811.1611.5311.9312.8
1 Piece(s)Available

9 Days or more

0.30.4845240.5716°2.332.552.732.893.16
1 Piece(s)Available

9 Days or more

0.30.4845340.5716°3.443.73.94.084.4
1 Piece(s)Available

9 Days or more

0.30.4845440.5716°4.534.825.055.245.62
1 Piece(s)Available

9 Days or more

0.30.4845640.5716°6.677.017.287.528.07
1 Piece(s)Available

10 Days or more

0.30.48451040.5716°10.8911.3111.6812.0812.96
1 Piece(s)Available

9 Days or more

0.30.48451240.5716°12.9813.4413.8814.3615.41
1 Piece(s)Available

9 Days or more

0.50.845340.9616°3.453.693.894.064.37
1 Piece(s)Available

9 Days or more

0.50.845540.9616°5.615.916.166.376.81
1 Piece(s)Available

9 Days or more

0.50.845640.9616°6.677.017.277.518.04
1 Piece(s)Available

9 Days or more

0.50.845840.9616°8.799.179.479.7810.48
1 Piece(s)Available

9 Days or more

0.51.5601040.9616°10.8911.3111.6712.0612.93
1 Piece(s)Available

8 Days or more

0.50.8451040.9616°10.8911.3111.6712.0612.93
1 Piece(s)Available

9 Days or more

0.50.8501240.9616°12.9813.4413.8714.3415.38
1 Piece(s)Available

9 Days or more

0.50.8501640.9616°17.1417.718.2718.8920.27
1 Piece(s)Available

9 Days or more

0.51.5602040.9616°21.2821.9522.6823.4525.17
1 Piece(s)Available

9 Days or more

0.751.245641.4416°6.146.326.516.717.16
1 Piece(s)Available

9 Days or more

0.751.2451041.4416°10.2710.5810.9111.2712.06
1 Piece(s)Available

10 Days or more

0.751.2501641.4416°16.4616.9717.5118.119.4
1 Piece(s)Available

9 Days or more

11.645441.916°4.134.234.344.464.73
1 Piece(s)Available

9 Days or more

11.645841.916°8.258.498.749.029.62
1 Piece(s)Available

9 Days or more

11.6451041.916°10.3110.6210.9411.2912.07
1 Piece(s)Available

10 Days or more

11.6501641.916°16.517.0117.5518.1219.41
1 Piece(s)Available

9 Days or more

13702041.916°20.6321.2721.9522.68-
1 Piece(s)Available

9 Days or more

11.6602041.916°20.6321.2721.9522.68-
1 Piece(s)Available

9 Days or more

11.6652541.916°25.7926.5927.4528.37-
1 Piece(s)Available

10 Days or more

13652541.916°25.7926.5927.4528.37-
1 Piece(s)Available

9 Days or more

13703041.916°30.9431.9232.95--
1 Piece(s)Available

9 Days or more

11.6703041.916°30.9431.9232.95--
1 Piece(s)Available

11 Days or more

13703541.9116°36.0937.2338.45--
1 Piece(s)Available

9 Days or more

11.6804041.9116°41.2542.55---
1 Piece(s)Available

9 Days or more

1.52.4601662.916°16.4916.9817.518.0619.3
1 Piece(s)Available

9 Days or more

1.52.4602062.916°20.6121.2321.922.6124.2
1 Piece(s)Available

9 Days or more

1.52.4702562.916°25.7726.5627.428.330.31
1 Piece(s)Available

9 Days or more

1.54.5803042.916°30.93----
1 Piece(s)Available

9 Days or more

1.52.4803062.916°30.9331.8832.934-
1 Piece(s)Available

9 Days or more

1.54.5804042.916°41.24----
1 Piece(s)Available

11 Days or more

1.52.4804062.916°41.2442.5343.91--
1 Piece(s)Available

9 Days or more

23.2701663.916°16.4716.9417.4517.9919.19
1 Piece(s)Available

9 Days or more

23.2702063.916°20.621.221.8522.54-
1 Piece(s)Available

9 Days or more

23.2702563.916°25.7526.5327.3528.24-
1 Piece(s)Available

9 Days or more

23.2703063.916°30.9131.8532.85--
1 Piece(s)Available

9 Days or more

261003043.916°-----
1 Piece(s)Available

9 Days or more

261004043.9------
1 Piece(s)Available

9 Days or more

23.2904063.916°41.2242.5---
1 Piece(s)Available

9 Days or more

261005043.9------
1 Piece(s)Available

9 Days or more

23.21005063.916°51.5453.15---
1 Piece(s)Available

8 Days or more

261006043.91------
1 Piece(s)Available

11 Days or more

2.54702064.816°20.7621.3621.99--
1 Piece(s)Available

9 Days or more

2.54803064.816°31.0832---
1 Piece(s)Available

9 Days or more

34.8803065.7------
1 Piece(s)Available

9 Days or more

34.81004065.7------
1 Piece(s)Available

8 Days or more

34.81205065.7------

Loading...

Basic Information

Model Long-Neck Ball Work Material Aluminum / Copper / Graphite / Resin Number of Flutes(sheet) 2
Coating Dia Coat R Precision(µm) -0.01~0.01 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support